Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsCooling SystemsWater Pumps0R-1012: Cat® Reman Water Pump
HomeCat Reman ProductsCooling SystemsWater Pumps0R-1012: Cat® Reman Water Pump
0R-1012: Cat® Reman Water Pump

Cat Reman Water Pump (Water Pump with Installation Gasket Kit) (3114/3116)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-1012: Cat® Reman Water Pump
0R-1012: Cat® Reman Water Pump
0R-1012: Cat® Reman Water Pump
0R-1012: Cat® Reman Water Pump
0R-1012: Cat® Reman Water Pump

Cat Reman Water Pump (Water Pump with Installation Gasket Kit) (3114/3116)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-1012

Units of Measure

USMetric
Width (mm): 185.4
Height (mm): 167.6
Length (in): 13.3
Length (mm): 337.8
Height (in): 6.6
View More
Compatible Models for part number 0R-1012

ENGINE - MACHINE

3116 3114

MARINE ENGINE

3116

RIPPER

953B

INTEGRATED TOOLCARRIER

IT14F IT24F IT14B IT18F IT12B

INDUSTRIAL ENGINE

3116 3114

TRACK LOADER

953B

VIBRATORY COMPACTOR

CS-533 CB-434 CS-531 CS-563 CS-573 CS-583 CP-563 CP-533

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

924F 918F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced