Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsEngine ComponentsCamshafts0R-4356: Cat® G3116 Reman Camshaft
HomeCat Reman ProductsEngine ComponentsCamshafts0R-4356: Cat® G3116 Reman Camshaft
0R-4356: Cat® G3116 Reman Camshaft

Cat G3116 Reman Camshaft

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-4356: Cat® G3116 Reman Camshaft
0R-4356: Cat® G3116 Reman Camshaft
0R-4356: Cat® G3116 Reman Camshaft
0R-4356: Cat® G3116 Reman Camshaft
0R-4356: Cat® G3116 Reman Camshaft

Cat G3116 Reman Camshaft

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-4356

We are still working on adding a specification for this part.

Compatible Models for part number 0R-4356

WHEEL TRACTOR

613C II

TRUCK ENGINE

3116

INTEGRATED TOOLCARRIER

IT28F

TRACK LOADER

953B 963B

WHEEL LOADER

928F 950F 950F II

GEN SET ENGINE

3116

ENGINE - MACHINE

3116

ARTICULATED TRUCK

D20D D250D

ASPHALT PAVER

BG-2455C AP-1055B BG-245C

MARINE ENGINE

3116

RIPPER

953B

INDUSTRIAL ENGINE

3116

WHEEL SCRAPER

613C

EXCAVATOR

320N 325-A LN 320-A L 325-A FM L 320-A S E240C E240B 320-A N E200B 325-A 214B FT 325 L 214B 322N 325 LN 322-A LN 325-A L 322 LN 213B 320-A 322-A 320 L 322 L EL240B EL240C EL200B 322-A L 322-A N 224B

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CB-634C CP-533D CP-533C CS-573C CS-583 CS-533C CS-533D CB-634 CS-531D CS-563 CS-563C CP-563C CS-583C CS-531C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced