Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsAir SystemsAir Conditioner Compressors0R-5739: Cat® Reman A/C Refrigerant Compressor
HomeCat Reman ProductsAir SystemsAir Conditioner Compressors0R-5739: Cat® Reman A/C Refrigerant Compressor
0R-5739: Cat® Reman A/C Refrigerant Compressor

Cat Reman Air Conditioner Refrigerant Compressor (24 Volt)

Brand: Cat

Product Images
0R-5739: Cat® Reman A/C Refrigerant Compressor
0R-5739: Cat® Reman A/C Refrigerant Compressor
0R-5739: Cat® Reman A/C Refrigerant Compressor
0R-5739: Cat® Reman A/C Refrigerant Compressor
0R-5739: Cat® Reman A/C Refrigerant Compressor

Cat Reman Air Conditioner Refrigerant Compressor (24 Volt)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-5739

We are still working on adding a specification for this part.

Compatible Models for part number 0R-5739

WHEEL TRACTOR

650B 651B 651E 660B 615 613 637 631D 631E 631C 641B 666B 623B 623E 621B 633C 657E 657B 621E 633D 639D 627B 627E 613B 637D 613C 637E

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 983 983B 943 941 953 951C 951B 941B 977K 977L 955K 955L

SOIL COMPACTOR

825C 825B 815 815B

WHEEL DOZER

834 824B 834B 814B 824C 814

LANDFILL COMPACTOR

816 826C 826B 816B

WINCH

57H 56H 59N 59L 58L 57 56 55 59 58

MOTOR GRADER

120G 140G 16G 130G 140 14G 12G 120 12F

WHEEL LOADER

950B 950E 988 994 992 G926 916 920 988B G916 926 930 936 966D 966C 966E G936 950 950B/950E 936E 980B 992D 992B 980C 992C 926E

TRACK SKIDDER

D5HTSK II

TRACK-TYPE TRACTOR

D10 D4D D4E D5B D5H D6C D6D D6H D7G D7H D5 D8K D8L D8H D9G D9L D9N D9H D10N D11N

ARTICULATED TRUCK

D300B D250B

RIPPER

D5 977 963 953 951 955 11 10 943 7 6 5 4 9 8

PIPELAYER

594

WHEEL SCRAPER

621E 623E 627E

TRUCK

785 789 793 793B 773B 785B 777C 777B 789B 769 773 777 769B 769C

LOGGER

227

TRACTOR

772 776 776C 776B 768C 768B 772B 784B

EXCAVATOR

215B 225B 225D 229D 229 225 231D 235 215 235B 245 245B

BULLDOZER

10SU 7SU 6SU 11SU 824S 8S 8U 9C 9U 9S 834U 834S 4S 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 825 9SU 4A

RIPPER SCARIFIER

12G 140G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced