Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsAir SystemsAir Compressors0R-8340: Cat® Reman Air Compressor
HomeCat Reman ProductsAir SystemsAir Compressors0R-8340: Cat® Reman Air Compressor
0R-8340: Cat® Reman Air Compressor

Cat® Reman Air Compressor (C10/C12)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-8340: Cat® Reman Air Compressor
0R-8340: Cat® Reman Air Compressor
0R-8340: Cat® Reman Air Compressor
0R-8340: Cat® Reman Air Compressor
0R-8340: Cat® Reman Air Compressor

Cat® Reman Air Compressor (C10/C12)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-8340

Units of Measure

USMetric
Width (mm): 335.3
Height (mm): 221.0
Length (in): 13.2
Height (in): 8.7
Length (mm): 335.3
View More
Compatible Models for part number 0R-8340

WHEEL TRACTOR

633E II 627G 621B 637G 657E 627E 637D 623B 627F 637E 621E 623G 631D 621F 631E 623E 633D 623F 657G 621G 631G

TRUCK ENGINE

C-10 C-12 3406E C-18 C-15 C-16

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 3176C 3196

WHEEL SCRAPER

631G 657G 657 627F 657B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

MOTOR GRADER

163H 143H 160H 140H 14H 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced