Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds0S-0699: 37mm Long Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds0S-0699: 37mm Long Steel Stud
0S-0699: 37mm Long Steel Stud

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
0S-0699: 37mm Long Steel Stud
0S-0699: 37mm Long Steel Stud
0S-0699: 37mm Long Steel Stud
0S-0699: 37mm Long Steel Stud
0S-0699: 37mm Long Steel Stud

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-0699

Units of Measure

USMetric
Stud Type: Double End Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 0.37
Stud Thread Size (in): 3/8-16
Material Description: Steel
Thread Size (in): 3/8-16
Overall Length (mm): 37.0
View More
Compatible Models for part number 0S-0699

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

GENERATOR

XQP500 SR4 SR4B

TRUCK ENGINE

C-18 3406

POWER MODULE

PM3456 C18 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

16G 24M

HYDRAULIC SHOVEL

6018 6015 6015 FS

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D8H D9T D10N D10R D10T D11T

ROTARY DRILL

MD6200

MARINE ENGINE

C18 C15 D342C D397D D375D 3406E 3406

PIPELAYER

587T 583T PL83 PL87

FRONT SHOVEL

385C

EXCAVATOR

MH3295 374F L 390D 390F 390D L 3101 385C FS 385C L 365C L MH 374D L 374F 385C 365C L 395 245 390F L 374 365C

PETROLEUM PACKAGE

CX35-C18I CX31-C15I CX35-P800 CX31-C18I C18

MOBILE HYD POWER UNIT

365C L TH43-C18 390F 385C L

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DE500 D550GC DE630 C18 GENSET D600 GC 3508B C9 C27 C32 D450GC XQ1140 D500GC C15 GEN SE DE605GC C15 GENSET DE500SGC DE715GC C18 I6 C18 C15 C15 I6 3456 DE660GC 3406E

WHEEL TRACTOR

651B 651E 631K 641 651 657 666 623B 623G 623E 623F 621B 657E 657B 621E 621F 657G 621G 627G 627E 627F 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

HYDRAULIC CONTROL

50

ENGINE

C15 C18

TRACK LOADER

963 973 951B

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C15 C18 3512B

SOIL COMPACTOR

825 825H 825K 825C 825G II

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834G 834H 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 980G II 988K XE 988G 988H 988K 980H 980G

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

C27

GEN SET ENGINE

3406E 3456 POWER SYS C15 GEN SE

ARTICULATED TRUCK

740C 740B 740 GC 745C D350E II 740 D400E II 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C18 3406E D342 3456 3406 C-15 C-16 C15 D342C

QUARRY TRUCK

772G 770G

TRUCK

770G 772G 772G OEM 772 770 770G OEM

WHEEL SCRAPER

651E 657G 657E 637K

GAS ENGINE

G379A G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced