Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Track Bolt
Brand: Cat
Track Bolt
Brand: Cat
Description:
Units of Measure
GENERATOR
SR4B WEG SR4 SR5
TRUCK ENGINE
1673C 3306C 3306B C-15 C-16 3306 3126 3408B 3406E 3408 3406 G3306
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT28B IT18B
TRACK SKIDDER
527 D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 518 528
EXCAVATOR
330 L 215B 215C 215D 375-A L E300B 219D EL300 330 LN 350 L 330-A L 231D E240 235B 235C 235D E300 350-A 330-A 330-A LN EL300B 225B 225D 330B LN 330-A L M325C 350-A L 229D EL240 245D 330B 245B 330B L 229 225 235 219 215 375-A 245
WHEEL TRACTOR
660B 641B 666B 623B 623E 623F 621B 621R 621E 621F 621S 627B 627E 627F 650B 633E II 651B 651E 615C II 631D 631E 631C 631G 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E
MARINE POWERTRAIN
C12
HYDRAULIC CONTROL
128 129 192 193 183 184 182 165 172 173 163 143 183B 153 141 140 50 41 48 46 44 173B
VEHICULAR ENGINE
3516 3512
TRACK LOADER
935C 935B 973C 951C 951B 953B 977D 977H 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 931 943 941 953 963B 941B 931C II 935C II
PETROLEUM TRANSMISSION
TH48-E80
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E 3516 3512 C15 C18 C27 C32 3516C 3516B 3512C 3512B
SOIL COMPACTOR
815 815B 815F 825H 825G 825K 825C 825B 825G II
WHEEL DOZER
854G 854K 834B 814B 814F 844H 834 824B 844 824H 824G 824C 824K 814 824 824G II
LANDFILL COMPACTOR
836 826G II 816 826C 826B 826G 826H 826K 816B 816F
GRAPPLE
518 120C 125C
PETROLEUM GEN SET
G3306B 3512B 3512C
COMPACT WHEEL LOADER
910
WHEEL LOADER
986H 986K G926 G910 988B 988F G916 966D 966C 966F 966E G936 966G 966R 926E 988F II 980 988 994 990 993 992 916 920 980G II 926 930 936 950 950B/950E 990H 993K 992D 992B 992C 992G 992K 994F 994D 970F 966G II 972G 950B 950E 930R 930T 936E 936F 990 II 980F II 966F II 972G II 980B 980C 980F 980H 980G
SOIL STABILIZER
SS-250B SS-250
ARTICULATED TRUCK
D35HP D30C D30D D35C D250E D250B D550B D400E D400D 725 D44B D25D D25C D350E D350D D350C D300E D300D D300B D400 D40D
WAGON
613C II
WHEELED EXCAVATOR
W330B
ENGINE - INDUSTRIAL
LD700E 3512B 3406B 3516B 3561B
INDUSTRIAL ENGINE
3304 3306 3512 3516 C-15 C-16 3508 3306B C32B 3304B 3412E 3412C D342C C32 C27 C18 C7.1 3456 C9.3 3412 3406 3508B D398 D399 D379 3516B 3406E 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512B 3512C D333C D353C D353E D353D C15 D330C D379B
QUARRY TRUCK
777E 775D 775B 773E 771D 771C
WHEEL SCRAPER
641B 666B 621E 621B 623B 623E 627B 651E 651B 631D 631C 631B 633B 633D 657E 657B 613C 637B 613B 637D 639D 615C 615 627 633 613 611 613C II 666 637 641 657 651
WINDROW ELEVATOR
WE-851B
LOGGER
227
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
GAS ENGINE
G333C G379A G3304 G3306 G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3408 G3406 G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B G3508B G353D G3512 G3516 G3508
BULLDOZER
834U 834S 6 814S 8SR 8SU 955 10SU 6SU 10C 11U 10S 10U 977A 824S 826B 824C 825 824 9SU 834 7SU 11SU 7S LGP 8S 8U 8R 9A 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7G 7A 7S 7U 8C 8A 3S 3P 4A
FELLER BUNCHER
FB518
PUMPER
SPS342 SPS343 SCT673 SPF343C SPT342
UNDERGROUND ART TRUCK
AE40 AE40 II AD60 AD55 AD63 AD45 AD40 AD55B
POWER MODULE
PM3412 C32 XQG135
LOAD HAUL DUMP
R1700 II R1300 R2900 R3000H R2900G R1300G
OFF HIGHWAY TRUCK
777E 3508B 777 773
OEM SOLUTIONS
3412C
WINCH
53 57 56 55 59 58 528 518 57H 56H 59N 59L 58L
MOTOR GRADER
130G 140K 2 140H ES 12H NA 140H NA 24H 160K 160H 160G 16H NA 12H ES 14H NA 120G 120B 16 140B 163H 140K 140H 140G 143H 163H NA 160H ES 160 16G 140 14H 14G 14E 12H 12G 12K 120 12F 12E 160H NA
BACKHOE
D3 931
HYDRAULIC SHOVEL
6020 6030 6020B
TRACK-TYPE TRACTOR
D6G2 LGP D10 D3B D3C D4B D4H D4C D4D D4E D5B D5H D5E D6E SR D6C D6D D6R D6T D6E D6G D6H D6G SR D4E SR D6GC D4C III D7R D7F D7G D7H D8R D8K D8L D8N D8H D9E D9G D9R D9L D9N D9H D6G2 XL D6D SR D6H II D9 GC D6F SR D3 D5 D10N D10R D10T D11N D6H XL D6H XR D5H XL D7G2 D10T2 D8R II
ASPHALT PAVER
AP-800 AP-800B AP-1050 AP-1000 AP-1200
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C
MARINE ENGINE
3196 3126 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 D353E 3516 3512 D353C D353D C18 MARINE 3508 C-12 C18 C12 D379A D379B C15 D330A D330B D330C D397D 3408B 3408C D375D 3406B 3406E D398A D398B 3516B 3516C 3512C D337F C280-16 C280-12 3512B D333A D333B D333C 3126B C12 MARINE 3208 C30 C32 3412 3408 3406 D399 D342C 3508C 3508B D364 D349 D346 D348 D342 D343 D334 D337 D315 D326F 3306B 3412C 3412E 3412D 3304B C280-6 C280-8
PIPELAYER
587R 578 561B 561D 561C 583R 583K 583H 572F 572G 571G 571F 589 594H 594
MINING EXCAVATOR
5230B 5110B 5230
FRONT SHOVEL
235C 5080
VIBRATORY COMPACTOR
CS-653 CS-643 CB-614 CP-643 CP-653 CB-534
PETROLEUM PACKAGE
TH48-E80 TH48-E70 3508 CX31-C15I C18
RIPPER SCARIFIER
140G 12G 16G 130G
GENERATOR SET
G3516 G3512 G3508 3508 3412C G3306 3516 3512 G3516B 3508C 3508B C9 3306B G3406 G3412 3412 C18 3456 C27 C32 G3412C 3512C 3512B 3408C 3406C G3306B 3516C 3516B
RECLAIMER MIXER
RM-250C
MARINE TRANSMISSION
7211 7221 7271
ENGINE
3512C G3516J 3516C 3516E G3406 3516PETROLEUM 3508PETROL 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32 C27
EJECTOR TRUCK
730
COLD PLANER
PR-750B PM-565B PR-1000 PR-450C PR-1000C PR-450 PM-565
ROAD RECLAIMER
RR-250B RR-250
ENGINE - MACHINE
C27 3304 3306 C4.4 3408 3208
CHALLENGER
65 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D
GEN SET ENGINE
3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3412 3412C D399 3616 3406 3408 D398B 3304B 3306B POWER SYS 3508B 3145 3306 3304 D379B 3508 C280-16 3512 3516
ROTARY/TRACK DRILLS
MD6290
RIPPER
953B D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
775F 775E 775D 777C 777B 777D 777G 785 789 793 797 795F XQ 793B 793C 773E 773D 773F 797B 773B 769 772 770 773 777 789C 789D 789B 769B 769D 769C 69D 785C 785B 795F AC
CABLE CONTROL
24 30 118 119 117 129