Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Product Images
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt
0S-1897: 3/4''-16 x 2 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-1897

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Head Height (in): 0.58
Grip Length (in): 0.25
Drive (in): 1 1/8
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Thread: Fine
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 3/4-16
Hand of Thread: RH
Head Height (mm): 14.2875
Thread Size (in): 0.03
Thread Size (mm): 0.750
Total Bolt Length - 3 (in): 2 1/4
Hole Thread Pitch: 16.0
Thread Size (dia x pitch) (mm): 3/4x16
Drive (mm): 28.575
Finish: Phosphate and Oil Coated
Grip Length - 2 (in): 0.50
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Head Height - 4 (in): 0.58
Grade: 8.0
Overall Length (mm): 57.15
Head Width - 5 (in): 1.13
View More
Compatible Models for part number 0S-1897

PUMPER

SPT342

GENERATOR

SR4

TRUCK ENGINE

1693

WINCH

57H 56 56H

MOTOR GRADER

120

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D6H II D6R STD D7R LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D4E D4E SR D7R II D6C D6R D6R LGP D7R XR D6H

ASPHALT PAVER

AP-1000

MARINE AUXILIARY

3512C 3512B 3508B 3512 3508

MARINE ENGINE

3512C 3512 3508 D330A D330B D342C D330C 3508C 3508B 3512B 3304 D342

PIPELAYER

583R 571G 572R II 578 572R

STABILIZER MIXER

SM-350

WATER FORDING TRACTOR

D7R II

GENERATOR SET

3512B

RECLAIMER MIXER

RM-350B RM-350

HYDRAULIC CONTROL

46 44 172 173 143 141 140

TRACK LOADER

977D 977H

LOCOMOTIVE ENGINE

3508C 3508B 3512C 3512B

COLD PLANER

PR-1000C PR-1000 PR-750B

WHEEL DOZER

834B

WHEEL LOADER

988B

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3412C 3508 3512 3516

ARTICULATED TRUCK

D550B D44B

RIPPER

7 6 4 951

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

D320A 3412 D342 D343 3512 3516 3408B 3512B 3508 D353C D353E D353D D342C

CABLE CONTROL

25 24

GAS ENGINE

G3508B G342C G3512 G3508

BULLDOZER

4S 6 7SU 6A 6S 7A 7S 7U 6SU 977A 7S LGP 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced