Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0V-0523: 5/8''-18 x 4 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0V-0523: 5/8''-18 x 4 1/4'' Hex Head Bolt
0V-0523: 5/8''-18 x 4 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Product Images
0V-0523: 5/8''-18 x 4 1/4'' Hex Head Bolt
0V-0523: 5/8''-18 x 4 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0V-0523

Units of Measure

USMetric
Bolt Length (in): 4.25
Bolt Length (mm): 107.95
Bolt Type: Hex Head
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 0V-0523

WHEEL TRACTOR

627 627B

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

MATERIAL HANDLER

MH3295

MOTOR GRADER

12G 120 140G 12F 140 14G 14E

LANDFILL COMPACTOR

816

WHEEL LOADER

980B 966C

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D9 D5 D9T D6C

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D40D D400D

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3412 C18 3406 3408B

WHEEL SCRAPER

627 627B 637 637B

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

385C L 365C L 395 MH3295 375-A L 235 365C L MH 385C L MH 374F L 374D L 375-A 390D 390F 374F 390D L 390F L 374 3101 385C FS 365C 385B 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced