Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3133: Dozer End Bit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3133: Dozer End Bit
100-3133: Dozer End Bit

Cat® Utility Dozer End Bit - RH

Brand: Cat

Product Images
100-3133: Dozer End Bit
100-3133: Dozer End Bit
100-3133: Dozer End Bit
100-3133: Dozer End Bit
100-3133: Dozer End Bit

Cat® Utility Dozer End Bit - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-3133

Units of Measure

USMetric
Upper Hole Spacing (in): 2.953
Position: Rh
Lower Hole Pattern: 2-2
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Lower Hole Spacing (in): 2.953
Overall Length (in): 27.047
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Upper Hole Spacing (mm): 75.0
Thickness (mm): 60.0
Lower Hole Spacing (mm): 75.0
Width (mm): 406.0
End Bit Type: Utility
Overall Length (mm): 687.0
Width (in): 15.984
Upper Hole Pattern: 2-1
View More
Compatible Models for part number 100-3133

TRACK-TYPE TRACTOR

D10N D10R D10T2 D10T

WHEEL DOZER

854G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced