Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components100-3426: 115.1mm Outer Diameter Blower Wheel
HomeCabsCab HVAC SystemsOther Cab HVAC Components100-3426: 115.1mm Outer Diameter Blower Wheel
100-3426: 115.1mm Outer Diameter Blower Wheel

Cat® 115.1mm Outer Diameter Blower Wheel used in Cabin Heater and Air Conditioner

Brand: Cat

Product Images
100-3426: 115.1mm Outer Diameter Blower Wheel
100-3426: 115.1mm Outer Diameter Blower Wheel
100-3426: 115.1mm Outer Diameter Blower Wheel
100-3426: 115.1mm Outer Diameter Blower Wheel
100-3426: 115.1mm Outer Diameter Blower Wheel

Cat® 115.1mm Outer Diameter Blower Wheel used in Cabin Heater and Air Conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-3426

Units of Measure

USMetric
Outside Diameter (mm): 115.1
Width (mm): 86.5
Width (in): 3.41
Outside Diameter (in): 4.53
View More
Compatible Models for part number 100-3426

WHEEL TRACTOR

631G 623G 621G 627G 637G

INTEGRATED TOOLCARRIER

IT38G II IT14G2 IT38G IT14G IT28G

TRACK LOADER

933C 939 933 939C

BACKHOE LOADER

426B 438C 426C 438B 416 426 428 436C 436B 446B 438 436 416C 428B 416B 428C

MOTOR GRADER

120H 120K 120 GC 135H 12H NA 163H 160 140K 140H 16H 140H NA 140K 2 143H 16GC 14H 12H 12K 160K 160H 160H NA 140 GC 135H NA 120H NA 120K 2

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

928G 930G 924GZ 938G II 924G 938G

TRACK-TYPE TRACTOR

D9 GC 30/30 D3C III D4C III D5C III D5M D5N D6R D6M D6N D9R DEUCE

CHALLENGER

70C 65C 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

740 730 735

MINI HYD EXCAVATOR

307B 307-A

WHEELED EXCAVATOR

W330B W345B II M325B

MINING EXCAVATOR

5110B

QUARRY TRUCK

777E 775D 773E 771D

TRUCK

797 793D 793C 69D 773E 773D 785C 785D 797B 775E 775D 789C 777D 769D

FRONT SHOVEL

5080 5090B

TRACTOR

776D 784C

EXCAVATOR

330 L 345B II 320-A L 325D FM LL 325-A FM L 325B L 320-A S 320-A N 312B 375-A L 325-A 322B LN 318B N 322N 322-A LN 312-A 350-A 330B L 330B LN 330D FM 345B 312B L 307 325B LN 330 LN 350-A L 317B L 322-A L 322-A N 322B L 345B L 330-A L 317-A 568 FM LL 322 LN 318B 320-A 322 L 317-A N 385B 330-A 317B LN 317 N 320N 315-A 320B 315B L 375-A 320B S 330-A LN 320B N 320B L 345B II MH 365B II 320 L 365B L 365B

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533D CP-533E CS-44 CS-433E CS-663E CS-531D CP-663E CP-433E CS-423E CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CP-54 CP-56 CP-573E CP-44 CS-583E CS-583D CS-573D CS-573E CS-683E CP-76 CS-563D CS-563E CP-74

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced