Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components100-4026: Bearing Retainer
HomeDrivetrainFinal DriveOther Final Drive Components100-4026: Bearing Retainer
100-4026: Bearing Retainer

Cat® Bearing Retainer

Brand: Cat

Product Images
100-4026: Bearing Retainer
100-4026: Bearing Retainer
100-4026: Bearing Retainer
100-4026: Bearing Retainer
100-4026: Bearing Retainer

Cat® Bearing Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-4026

Units of Measure

USMetric
Countersink Diameter (mm): 20.0
Hole Size (mm): 9
Bore Diameter (in): 2.44
Material: Ductile (Spheroidal) Iron
Thickness (in): 0.51
Hole Size (in): 0.35
Bore Diameter (mm): 62.0
Countersink Diameter (in): 0.79
Thickness (mm): 13.0
View More
Compatible Models for part number 100-4026

ENGINE - MACHINE

C-9

CHALLENGER

MTC755 MTC735 MT765 MT745 MTC765 MTC745 MT755 MT735

TRUCK ENGINE

C7 C-12 C9 3126E 3114 3116 C13 3126B 3126

COMBINE

465 460 470

COMBINE HARVESTER

460

WHEEL HARVESTER

570B 580B

INDUSTRIAL ENGINE

3126 C7 C9 3126B C-9

PETROLEUM ENGINE

C9

PETROLEUM PACKAGE

TH35-C13T TH31-C9T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced