Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits100-5953: Fuel System Gaskets Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits100-5953: Fuel System Gaskets Kit
100-5953: Fuel System Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
100-5953: Fuel System Gaskets Kit
100-5953: Fuel System Gaskets Kit

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3D-2898: 2.62 x 48.9mm 75A NBR O-Ring
3D-2898: 2.62 x 48.9mm 75A NBR O-RingQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
6V-5029: 9.52mm Shaft Diameter Lip Seal
6V-5029: 9.52mm Shaft Diameter Lip SealQuantity: 1
144-0480: 0.8mm Thick Governor Housing Gasket
144-0480: 0.8mm Thick Governor Housing GasketQuantity: 1
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor GasketQuantity: 1
196-1804: 2.62 x 6.02mm 75A NBR O-Ring
196-1804: 2.62 x 6.02mm 75A NBR O-RingQuantity: 3
8N-3761: 0.8mm Thick Governor Gasket
8N-3761: 0.8mm Thick Governor GasketQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 6
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 2
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 6
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 1
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 1
6H-9691: 2.9mm Inner Diameter Seal O Ring
6H-9691: 2.9mm Inner Diameter Seal O RingQuantity: 1
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
5P-8215: 2.62 x 39.34mm 75A NBR O-Ring
5P-8215: 2.62 x 39.34mm 75A NBR O-RingQuantity: 1
5P-6620: 14mm Internal Diameter O-Ring Seal
5P-6620: 14mm Internal Diameter O-Ring SealQuantity: 1
144-0482: 0.8mmthick Fuel Pump Gallery Cover Gasket
144-0482: 0.8mmthick Fuel Pump Gallery Cover GasketQuantity: 1
144-0481: 0.8mm Thick Governor And Fuel Injector Gasket
144-0481: 0.8mm Thick Governor And Fuel Injector GasketQuantity: 1
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 1
144-0478: 0.8mm Thick Governor Cover Gasket
144-0478: 0.8mm Thick Governor Cover GasketQuantity: 1
8N-5763: 29.38mm Inner Diameter Rubber Ring Seal
8N-5763: 29.38mm Inner Diameter Rubber Ring SealQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
7W-4487: 3/8'' Copper Flat Washer
7W-4487: 3/8'' Copper Flat WasherQuantity: 6
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 51Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 100-5953
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 100-5953

TRUCK ENGINE

3406C 3406B

FRONT SHOVEL

5080

EXCAVATOR

375-A 375-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced