Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components100-7913: Precleaner Body
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components100-7913: Precleaner Body
100-7913: Precleaner Body

Cat® Precleaner Body used in Air Cleaners

Brand: Cat

Product Images
100-7913: Precleaner Body
100-7913: Precleaner Body
100-7913: Precleaner Body
100-7913: Precleaner Body
100-7913: Precleaner Body

Cat® Precleaner Body used in Air Cleaners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-7913

Units of Measure

USMetric
Width (mm): 228.6
Height (mm): 269.0
Length (in): 9.0
Width (in): 9.0
Length (mm): 228.6
Height (in): 10.591
View More
Compatible Models for part number 100-7913

TRACK-TYPE TRACTOR

D7R D7R II D7R SERIES D7H

RIPPER

7

PIPELAYER

572R II 572R

BULLDOZER

7SU 7S 7S LGP

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced