Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups100-8019: Exhaust Bypass Valve Base
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
100-8019: Exhaust Bypass Valve Base
100-8019: Exhaust Bypass Valve Base

Cat® Exhaust Bypass Valve Base supports and secures the exhaust bypass valve, allowing accurate control of exhaust flow for optimized engine performance

Brand: Cat

Product Images
100-8019: Exhaust Bypass Valve Base
100-8019: Exhaust Bypass Valve Base

Cat® Exhaust Bypass Valve Base supports and secures the exhaust bypass valve, allowing accurate control of exhaust flow for optimized engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Valve bases are an important component of exhaust bypasses, which control exhaust pressure and turbo speed allowing for a safer and more reliable air system.

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Description:

  • Valve bases are an important component of exhaust bypasses, which control exhaust pressure and turbo speed allowing for a safer and more reliable air system.

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 160
Height (mm): 114.3
Length (in): 6.3
Length (mm): 160
Height (in): 4.5
Units of MeasureUSMetric
Width (mm): 160
Height (mm): 114.3
Length (in): 6.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Generator
SR4SR4B
Generator Set
G3516G3512G3508G3516BG3520B3516C3516E
Power Module
PMG3516
Engine
G3520J3512E3516C3516E3512C
Locomotive Engine
3508C3512E3512C
Petroleum Engine
3516C3512C
Wheel Loader
962K
Gen Set Engine
G35083616G3516G3512G3516BG3520B
Marine Engine
3512C3512E3616C280-12C280-83516C3516E
Marine Auxiliary
3512C3516C
Engine - Industrial
3512B
Industrial Engine
3512E
Truck
793793B793C
Gas Engine
G3520BG3516JG3508JG3512BG3520JG3512JG3516BG3508BG3512G3516G3508
View More
Generator
SR4SR4B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert