Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits101-3934: 8mm Thick Flywheel Housing Cover
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
101-3934: 8mm Thick Flywheel Housing Cover
101-3934: 8mm Thick Flywheel Housing Cover

Cat® Flywheel Housing Cover protects the flywheel and associated parts from debris and contaminants, ensuring smooth and efficient operation

Brand: Cat

Product Images
101-3934: 8mm Thick Flywheel Housing Cover
101-3934: 8mm Thick Flywheel Housing Cover
101-3934: 8mm Thick Flywheel Housing Cover
101-3934: 8mm Thick Flywheel Housing Cover
101-3934: 8mm Thick Flywheel Housing Cover

Cat® Flywheel Housing Cover protects the flywheel and associated parts from debris and contaminants, ensuring smooth and efficient operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-3934
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 101-3934

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.3
Overall Width (in): 6.2
Material: Carbon Steel
Overall Length (in): 8.7
Overall Width (mm): 157.5
Overall Height (mm): 7.6
Overall Length (mm): 221
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 101-3934

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D6R III D6T XL D8R D6R STD D7R LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R D6T D6R II D7R XR

ENGINE - MACHINE

C27

TRANSMISSION

TA22

PIPELAYER

PL72 572R

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

INDUSTRIAL ENGINE

C32 C32B

EXCAVATOR

235B 235C 235D M325C

MOTOR GRADER

16M 18M3 12M 16M3 14M-3 14M3 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 16GC

AG TRANSMISSION

TA22-M4WD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert