Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches102-2240: Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches102-2240: Temperature Sensor
102-2240: Temperature Sensor

Upgrade systems with Cat's reliable low temperature sensor designed for precision and durability, ideal for heavy-duty construction applications.

Brand: Cat

Product Images
102-2240: Temperature Sensor
102-2240: Temperature Sensor
102-2240: Temperature Sensor
102-2240: Temperature Sensor
102-2240: Temperature Sensor

Upgrade systems with Cat's reliable low temperature sensor designed for precision and durability, ideal for heavy-duty construction applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-2240

Units of Measure

USMetric
Connector Type: 3 Pin DT
Overall Length (in): 1.81
Overall Length (mm): 45.9
Material: Alloy Brass
Thread Size (in): #8 (3/4-16)
Connector Pin Count: 3-pin
Sensor Type: Temperature
View More
Compatible Models for part number 102-2240

PUMPER

SPF343C

GENERATOR

SR4 SR5 SR4B SR4BHV

UNDERGROUND ART TRUCK

AE40 AD55 AD30 AE40 II AD45 AD40

TRUCK ENGINE

C-10 C-12 C-15 C-16 3406E 3406C 3406B 3176B

POWER MODULE

PP3516 PM3456 PM3516 PM3512 3516C PM3508

INTEGRATED TOOLCARRIER

IT38G II

LOAD HAUL DUMP

R1600G R1600 R1700G R2900 R1700 II R2900G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

777 785D 3508B

MOTOR GRADER

24H

TRACK-TYPE TRACTOR

D6N D6K D6K LGP D8R D8L D8N D6K XL D9R D8R II D9L D9N D10N D10R D11N D11R D7R II

ROTARY DRILL

MD6540C MD6380

MINI HYD EXCAVATOR

308.5 307.5 306 306.5 310 305 CR

MARINE AUXILIARY

3516B 3512B 3512 3508 3508B

MARINE ENGINE

3516 3512 3508 3196 3508C 3508B 3406E 3516B 3516C 3512C C175-16 3512B 3176C 3176B C30 C32 3412E

PIPELAYER

572R II PL61

MINING EXCAVATOR

5230B 5110B 5130B

FRONT SHOVEL

5090B

EXCAVATOR

345B II 320D2 320D L 345B 320D GC 313D2 345B L 323D L 385B 320D 345B II MH 365B II 320D2 L 365B L 365B

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

3516C GEN 3508B SR5 3508 3516B GEN 3516 3512 3512C 3512B 3456 3406E 3516C 3516B

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 623B 623G 623E 621B 657E 621E 621F 633D 621G 639D 627G 627E 627F 637G 637D 637E

TRACK LOADER

963D 953D

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3412E 3508C 3508B 3516C 3512C 3512B

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512C 3512B 3508C 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

844 834G 834B 854G

LANDFILL COMPACTOR

836 836G

PETROLEUM GEN SET

3512C

WHEEL LOADER

988F II 990 988B 988G 988F 938G II 992D 992C 992G 990 II 994F 994D 994H

ENGINE - MACHINE

C4.4 3176C

CHALLENGER

65E 75D 75C 75E 85C 85E 85D 95E

GEN SET ENGINE

3406E 3516B 3456 3512B 3508 3512 3508B 3516

ARTICULATED TRUCK

725C 730C2 725C2 740B 730C D350E II 725 740 D400E II 735B 730 735 OEM 735

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3406E 3408E 3512B 3512C 3456 3176C 3176B 3512 3196 3412E 3508B C-15

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

651E 657E 657B 627F 657

TRUCK

785 789 797 793D 793C 69D 773E 773D 785C 785D 797B 773B 785B 775E 775D 789C 777C 777B 789B 777D 777G 777 769D 769C

SPRAY AR

CAT WDS

GAS ENGINE

G3512 G3516 G3508

TRACTOR

776D 772B 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced