Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles102-2453: 16 Teeth Sun Gear
HomeDrivetrainAxles & ComponentsAxles102-2453: 16 Teeth Sun Gear
102-2453: 16 Teeth Sun Gear

Cat® Front Drive Axle Sun Gear transmits engine power to the front wheels through the drivetrain

Brand: Cat

Product Images
102-2453: 16 Teeth Sun Gear
102-2453: 16 Teeth Sun Gear
102-2453: 16 Teeth Sun Gear
102-2453: 16 Teeth Sun Gear
102-2453: 16 Teeth Sun Gear

Cat® Front Drive Axle Sun Gear transmits engine power to the front wheels through the drivetrain

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-2453

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 104.31
Length (mm): 96.5
Outside Diameter (in): 4.106
Length (in): 3.799
Width (mm): 95.0
Diameter (in): 4.2,4.2
Diameter (mm): 107.0,107.0
Material: Low Alloy Steel
View More
Compatible Models for part number 102-2453

WHEEL TRACTOR

615C II 611 615C

ARTICULATED TRUCK

D25D D400E 740 D350D D400E II 735 OEM 740B D40D D30D 735B D400D 735

EJECTOR TRUCK

740 D400E II 740B

LANDFILL COMPACTOR

816B

WHEEL LOADER

966G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced