Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineValve TrainOther Valve ComponentsValve Bases & Covers103-1271: Cover Assembly-Valve Mechanism
HomeEngineValve TrainOther Valve ComponentsValve Bases & Covers103-1271: Cover Assembly-Valve Mechanism
103-1271: Cover Assembly-Valve Mechanism

Cat® Valve Mechanism Cover Assembly

Brand: Cat

Product Images
103-1271: Cover Assembly-Valve Mechanism
103-1271: Cover Assembly-Valve Mechanism
103-1271: Cover Assembly-Valve Mechanism
103-1271: Cover Assembly-Valve Mechanism
103-1271: Cover Assembly-Valve Mechanism

Cat® Valve Mechanism Cover Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 103-1271

Units of Measure

USMetric
Overall Height (in): 4.5
Overall Width (in): 12.0
Overall Width (mm): 305.0
Overall Length (in): 13.5
Overall Height (mm): 114.0
Overall Length (mm): 343.0
View More
Compatible Models for part number 103-1271

GEN SET ENGINE

3406E 3456

WHEEL TRACTOR

627G 621B 627E 623B 627F 621E 623G 621F 623E 621G

TRUCK ENGINE

3406E

ARTICULATED TRUCK

740 D400E II D350E II 735

INDUSTRIAL ENGINE

3456 3406E

WHEEL SCRAPER

657 627F 657B

LOAD HAUL DUMP

R2900

REMAN ENGINE

3406E

EJECTOR TRUCK

740 D400E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced