Caterpillar
Caterpillar
Complete your tax details anytime right here.
103-8133: RECEPTACLE CONNECTOR

103-8133: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Flange)

Brand: Cat

Product Images

103-8133: RECEPTACLE CONNECTOR
103-8133: RECEPTACLE CONNECTOR
103-8133: RECEPTACLE CONNECTOR
103-8133: RECEPTACLE CONNECTOR

103-8133: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Flange)

Brand: Cat

Parts included in this kit

No results available.

3E-5180: WEDGE

Quantity: 1

3E-7990: RECEPTACLE A

Quantity: 1

Showing 1 to 2 of 2

Description for part number 103-8133

Description:Cat plug connector kits provide a highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipmentAttributes:Kit includes compatible nylon receptacle assembly and lock wedgeApplication:Kits are used to service or replace 12 pin receptacle connectors. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 103-8133

We are still working on adding a specification for this part.

Compatible Models for part number 103-8133

GENERATOR

SR5

TRUCK ENGINE

C13 C-10 C-12 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

EXCAVATOR

345B II 349D L 325B L 375-A L 325C L 322C 345B 345C 345D 365C L MH 349D 324D L 325C 345B L M325D MH 345C L 345D L 320C 320B L 345B II MH 365B L M325D L MH 365B 330B L 349D2 330C L 330D L 330D MH 349D2 L 320C FM 345D L VG 325D MH 385C L MH 365B II M318 330C MH 345C MH M320

WATER FORDING TRACTOR

D7R II

MULTI TERRAIN LOADER

287C2 277C 277C2 297C 287C

COMPACT TRACK LOADER

289C 279C2 299D 299C 289C2 279C 299D XHP

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

ROTARY MIXER

RM800

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

349D2

TRACK LOADER

973D 963D 953D

SOIL COMPACTOR

825 815 825K 815F II 815K 815F

PETROLEUM ENGINE

C13 C11 3516C C175-16 C280-12 3512E 3512C 3512B

WHEEL DOZER

854G 854K 844K 844 834K 854 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

826 816F II 816K 836K 816 826K 816F

PETROLEUM GEN SET

3512C

WHEEL LOADER

972H 972K 988 XE 972M 972L 988GC 950K 962L 986K 962K 950M 950L 962M 988K 966H 966L 966K 930K 966M 930M 814K 924K 938K 938M 926M 962 988F II 986 988 987 995 990 993 988K XE 926 924 930 938 962M Z 980K HLG 950M Z 966K XE 990K 972G II 972M XE 993K 966M XE 980C 980F 980L 980K 992K 980M 994F 994K 994H 966G II 982M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 730C OEM 725C2 730C 725 730

WHEELED EXCAVATOR

M322D MH M330D M325C MH W345C MH M324D2 MH M318D MH M322C W345B II M322D2 MH

INDUSTRIAL ENGINE

C280-16 3176B C175-16 C-12 C-10 3516C 3512E 3512B 3512C C11 C13

ASPHALT SCREED

AS3251C AS4251C AS2302C AS3301C

QUARRY TRUCK

775D 775B 771D

WHEEL SCRAPER

637K

TRACTOR

784C 784B 776D 776B

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD22 AD45B AD55 AD63

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1600G R1600H R1700G R1600 R1700 R2900 R1700 XE

REMAN ENGINE

3176B C-10 C-12

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793D 793F 798 AC 785D 789 785 793 798

MOTOR GRADER

163H 140H 143H 16M 16H 14M 14H 160H

HYDRAULIC SHOVEL

6015 6040 6015B 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 XE D11 D7R SERIES D5N D6N D9 D2 D1 D3 D7G D8N D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C BG555E AP-900B AP-1050B AP-800D AP-800C AP-600D BG1000E AP-500E AP-655D BG-2455C AP-1000B AP-1000E AP-555E AP-650B BG-230 AP-1055B AP-1055E BG600D BG-225C BG-245C

MARINE ENGINE

C12 MARINE 3176B C-12 3616 C18 C12 3612 3516C 3516E 3512C 3512E C280-08 C280-16 C280-12 C175-16 C280-6 C280-8

MARINE AUXILIARY

3516C 3512C

PIPELAYER

572R II 583R

VIBRATORY COMPACTOR

CS-663E CS-583E CS-573E CS-683E CS-563E

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C11I CX48-P2300 CX31-C13I TH35-E81

MOBILE HYD POWER UNIT

385C 349D L 345D 345C 349D2 345C L

BATTERY

CPPBCHRG

GENERATOR SET

DE450GC C13GENSET D400GC C13 DE550GC C4.4 C32 XQP1100 D350GC DE500SGC 3512C 3512B DE500GC DE450SGC 3516B

RECLAIMER MIXER

RM800 RM-300 RM-500

ENGINE

C175-16 3512E 3512C 3516C 3516E

EJECTOR TRUCK

730C2 EJ 730

ROAD RECLAIMER

RM800 RM600

WIDE BODY TRUCK

707

GEN SET ENGINE

3608 3606 C13GENSET 3512B C-12 C280-16 3612 3616

CHALLENGER

75 65C 65E 65D MT845 MT835 75C 85C 95E MTC835 MTC845

ENGINE - MACHINE

C-12 3176C

ROTARY/TRACK DRILLS

MD5125 MD5150C

SKID STEER LOADER

262C2 272D XHP 272C 272D 262C 256C 246C

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 769D 797 795F XQ 793D 793B 793C 793F 69D 773E 785G 773D 797F 785C 785D 797B 773B 785B 795F AC 793F AC

POWERTRAIN

C11

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced