Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals104-1995: 14 -18 Gauge Blade Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals104-1995: 14 -18 Gauge Blade Terminal
104-1995: 14 -18 Gauge Blade Terminal

Cat® Blade Terminal for wiring harness used in wiring harnesses for secure and efficient connections to electrical components

Brand: Cat

Product Images
104-1995: 14 -18 Gauge Blade Terminal
104-1995: 14 -18 Gauge Blade Terminal
104-1995: 14 -18 Gauge Blade Terminal
104-1995: 14 -18 Gauge Blade Terminal
104-1995: 14 -18 Gauge Blade Terminal

Cat® Blade Terminal for wiring harness used in wiring harnesses for secure and efficient connections to electrical components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-1995

Units of Measure

USMetric
Width (mm): 7.5
Material Description: Tin Plated Brass
Height (mm): 4.3
Length (in): 0.75
Material: Alloy Brass
Wire Gauge (AWG): 18-14
Length (mm): 19.0
Height (in): 0.17
Width (in): 0.3
View More
Compatible Models for part number 104-1995

GENERATOR

XQP500

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

772 770

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

MOTOR GRADER

120K 140K 140K 2 160 140 12K 160K 120K 2

ASPHALT COMPACTOR

CB8 CB7 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

TRACK-TYPE TRACTOR

D5K LGP D6R III D6G2 LGP D4K XL D9 GC D6R II D3G D7R SERIES D4G D3K XL D5M D5N D5G D6R D6T D6M D6N D2 D1 D3 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T XW D6T XL D7G2 D7R D8R D9T D9R D6G2 XL D5K XL D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

305.5E2 302.5 307E 304SR 305.5E 308E 305.5 GC 303.5E2 CR 303 SR 308E2 CR 308E2 307E2 306E2 304E2 304CR 305E2 308.5 303CR 304E2 CR 308 307.5 309 306 307 305.5E2 CR 304.5E2 305E2 CR 310 303.5E2 303.5CR 302.7CR 305 CR

OEM MOB HYD PWR UNIT

336MHPU

BROOM-ANGLE

BA25 BA30

WATER FORDING TRACTOR

D7R II

EXCAVATOR

M315F M317F 333 GC M318F 3101 336 MHPU 317 315 313 OTHER 330GC 320 GC 330 GC 313F GC 323GC 317 GC 312F GC 315 GC MH3040 340MHPU 326 GC 326GC 350 OEM 352 UHD 340 349 336 GC 345 313 GC 352 350 320 326 325 323 319 330 335 336 333 323 GC 395 313F LGC M320GC 374 345 GC

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

VIBRATORY COMPACTOR

CS-433E CS-663E CP-663E CP-433E CS-423E CP-563E CC4.0 CB4.0 CB4.4 CC-24 CP-573E CS-583E CB-32 CS-573E CB-24 CB-22 CS-683E CB-14 CS-563E

BROOM-PICKUP

BP25

MOBILE HYD POWER UNIT

350MHPU 330 MHPU

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277B 277D 277C 257D3 277C2 267B 257B3 257D 257B 247B 267 257 287 277 297D 297C 247 247B3 287C 287B 287D

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 259B3 259D3 275XE 299D XHP

GENERATOR SET

DE55GC DE200GC DE33GC C4.4 GEN S C4.4DE110E C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C13GENSET C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 DE110GC C13 C1.1DE9.5 XQP30 C18 GEN SET C18 GEN SE C2.2DE18E3 C9 GEN SET C7.1 C7.1DE150E0 C9 C4.4 C7.1DE200E C3.3 GEN S DE165GC C7.1 GEN S C15 GEN SE C2.2 C3.3 C2.2 GEN S C4.4DE55E2 DE50GC C1.1 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 C3.3DE33E3 C3.3DE33E0 DE150GC C4.4DE110E2

RECLAIMER MIXER

RM-500

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 438D 416F2 415 416 428F2 424D 426 428 424 420 446D 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

854K 844K 844 854

WHEEL LOADER

966H 930G 930H 930K 930M 924H 924G 924K 938K 938M 926M 928H 928G 907K 928HZ 906K 906M 990 993 908K 908M 926 924 930 938 924GZ 908 907 906 924HZ 990K 993K 992K 994K 994H

TELEHANDLER

TH1055 TH1255 TH330B TH560B TH220B TH350B TH580B TH340B TH460B TH360B TH0642 TH0842

ELECTRIC ROPE SHOVEL

7495 HF 7495

COMPACT WHEEL LOADER

920K 910K 910M 914G2 906H2 907H2 914 910 903 902 906 930 938 920 926 906H 914K 914M 914G 908M 908H2 906M 918M 907H 907M 908H

GEN SET ENGINE

C13GENSET C15 GEN SE

CHALLENGER

55 35 45

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

SKID STEER LOADER

242B3 289D3 226B 226D 242D3 216B 252B3 270XE 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 236 232 250 236B3 272C 272D 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 252B 268B 216 256C 242B 242D 228 226 272D3 272D2 246B 246D 246C 232B 232D 248B 236B 236D 216B3

WHEELED EXCAVATOR

M322D MH M315 M320 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318F M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M316F M316D M320D2 M313D M322D2 MH M314F

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

PS-360C

QUARRY TRUCK

772G 770G

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

TRUCK

772G OEM 770G OEM 770G 772G

ACCESS PLATFORM

THP24S II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced