Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips104-3173: Single Hose P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips104-3173: Single Hose P Clip
104-3173: Single Hose P Clip

Cat® 61.9mm Diameter Single Hose P Clip

Brand: Cat

Product Images
104-3173: Single Hose P Clip
104-3173: Single Hose P Clip
104-3173: Single Hose P Clip
104-3173: Single Hose P Clip
104-3173: Single Hose P Clip

Cat® 61.9mm Diameter Single Hose P Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-3173

Units of Measure

USMetric
Inside Diameter (in): 2.437
Clamp Width (in): 1.0
Inside Diameter (mm): 61.9
Clamp Width (mm): 25.4
Fastener size (in): 3/8
Material Description: Steel clip with rubber cushion
Fastener size (mm): M10
Width (in): 1.0
Thickness (in): 0.06
Width (mm): 25.4
Thickness (mm): 1.5
Weight (kg): 0.12
Weight (lb): 0.26
Material: Carbon Steel
View More
Compatible Models for part number 104-3173

TRUCK ENGINE

3116

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT18F IT14G2 IT24F IT14G IT38F IT28G IT28F

OFF HIGHWAY TRUCK

772 770 789D

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6020B 6020

TRACK-TYPE TRACTOR

D5R LGP D5R2 D6N OEM D5R XL D6N XL D6N D6N LGP

KNUCKLEBOOM LOADER

539

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

305.5E2 306E2 304C CR 305.5E 305.5 GC 307 304.5

ASPHALT PAVER

BG555E AP-555E AP555F AP500F AP-500E BG500E

MARINE ENGINE

3516E 3512E C32 C32 MARINE

TRACK FELLER BUNCHER

TK1051

MARINE AUXILIARY

C32B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

311D LRR 316F L 349D L 325D FM LL 336D2 LXE 312E 323F SA 312F 336D 312C 324D 312D 315D L 336D2 L 326D L 340D2 L 323F 390D 320D L 330D2 320D FM RR 322C 390D L 336D LN 319D LN 385C FS 330D FM 345C 345D 320E L 548 325D FM 385C L 320D2 FM 325D L 316F 326D2 349D2 319D L 558 365C L MH 315C 330C L 336D L 374D L 323F OEM 336D2 320F L 312C L 568 FM 323E LN 320D FM 538 349D 324D L 330D L 313F 325C 325D 318E L 312D L 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM 349D2 L 323F LN M325D MH 319D 330D LN 319C 568 FM LL 318F L 312E L 345C L 318C 318F 345D L VG 336D2 GC 340D L 313F L 330D2 L 311F LRR 329D 326D2 L 385B 385C 345D L 336D2 XE 330C LN 320C 320D 320E 365C L 323E L 325D MH 385C L MH 323E SA 320E LN 316E L 329D2 L 330C 330D 324D LN 329D2 323F L 336D2 L XE 345C MH M325D L MH 365C

VIBRATORY COMPACTOR

CD-54

MOBILE HYD POWER UNIT

330D L 329D L 385C 340D2 L 336D L 365C L 349E L HVG 325D L 325C 325D 336D 323F OEM 330D2 345D 345C 349D L 336E HVG 330D 324D LN 330C 385C L 349D2 345C L

MULTI TERRAIN LOADER

277D 257D3 257D 287D

COMPACT TRACK LOADER

289D 279D3 289D3 279D 259D 259D3

GENERATOR SET

G3512 C32 XQ1140 C18 3512 3512B 3516E

HEX BASED SPL SOLUTION

320E

ENGINE

C32 MARINE 3512E 3516E

TRACK LOADER

973C 973D 973K 963D 953D

PETROLEUM ENGINE

3512E

LOCOMOTIVE ENGINE

C175-16 PR20B C175-20 3512E

COLD PLANER

PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836H

MULCHING HEAD

HM418C HM416 HM418 HM415C HM315C HM316

COMPACT WHEEL LOADER

902 908 906 910G 904H 914G 914G2

WHEEL LOADER

918F 928H 928G 972H 972K 928HZ 950H 980G II 966H 990H 972G II 924F 924H 980H 980G 992G 980K 928F 938F 990 II

ELECTRIC ROPE SHOVEL

7495 HF 7495

FORWARDER

584 584HD

CHALLENGER

MTC735 MTC745 65E MTC755 75E MTC765 85E 95E

SKID STEER LOADER

289D3 242D3 226D3 272C 236D3 262D 262C 262C2 262D3 246D3 256C 242D 246D 246C 279D3 236D 232D3

WHEELED EXCAVATOR

M315D2 M322D MH W345C MH M318D M318C M320 M317 M324D2 MH M318D MH M330D M323F M322D2 M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D M322D2 MH

INDUSTRIAL ENGINE

3126 3116 3512E

QUARRY TRUCK

772G 770G

TRUCK

773G LRC 770G 793D 793F 772G 773G 797F 775G 772G OEM 795F AC 789D 772 770 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced