Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components104-6564: 1/4-20 Thread Sandwich Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components104-6564: 1/4-20 Thread Sandwich Mount
104-6564: 1/4-20 Thread Sandwich Mount

Cat® Sandwich Mount rubber core deforms and absorbs the energy, isolating the vibrations and preventing their transmission to surrounding structures

Brand: Cat

Product Images
104-6564: 1/4-20 Thread Sandwich Mount
104-6564: 1/4-20 Thread Sandwich Mount
104-6564: 1/4-20 Thread Sandwich Mount
104-6564: 1/4-20 Thread Sandwich Mount
104-6564: 1/4-20 Thread Sandwich Mount

Cat® Sandwich Mount rubber core deforms and absorbs the energy, isolating the vibrations and preventing their transmission to surrounding structures

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-6564

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Hole Thread Pitch: 20.0
Mount Type: Sandwich - One Stud, One Hole
Stud Thread Pitch: 20.0
Rubber Length (in): 0.75
Rubber Length (mm): 19
Hole Thread Size (in): 1/4
Overall Length (mm): 25.4
Stud Thread Size (in): 1/4
Outside Diameter (in): 1.0
View More
Compatible Models for part number 104-6564

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

GENERATOR

SR4

GENERATOR SET

XQ425 G3406 C13 XQ375 C18 3306B C15 3408C C27 3412C C32 3456 3406C C13 XQ350 XQ1140 G3412

POWER MODULE

PM3456

ENGINE

G3516J 3516E G3520J 3512E 3512C

PETROLEUM ENGINE

3516C

COLD PLANER

PR-450C PM-565

PETROLEUM GEN SET

C15 G3306B

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C G3412C 3412C 3456 3304B 3408 3306B

MARINE ENGINE

3512C 3512E C18 C12 C15 3508C C30 C32 3408B 3412E 3412D 3412 3406B 3406C 3406E 3408 3516C 3516E

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3516C 3412 3406C 3406 3412E 3412C 3408B 3408C 3512E

GAS ENGINE

G3508J G3512B G3512J G3306B G3508B G3412 G3408C G3520B G3516J G3520J G3408 G3406 G3516B G3512 G3516 G3508

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced