Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-7685: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-7685: Track Bolt
104-7685: Track Bolt

Cat® Hex Bolt is used to mechanically join two or more objects together. The Hex shape of the bolt's head allows for easy application of torque

Brand: Cat

Product Images
104-7685: Track Bolt
104-7685: Track Bolt
104-7685: Track Bolt
104-7685: Track Bolt
104-7685: Track Bolt

Cat® Hex Bolt is used to mechanically join two or more objects together. The Hex shape of the bolt's head allows for easy application of torque

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-7685

Units of Measure

USMetric
Bolt Length (in): 4.331
Bolt Length (mm): 110.0
Bolt Type: Hex Head
Grip Length (in): 2.75
Grip Length (mm): 69.85
Locking Feature: Hole in Thread
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 1.000x14
Thread Size (in): 0.039
Thread Size (mm): 1.000
View More
Compatible Models for part number 104-7685

ASPHALT PAVER

AP-800D AP-800C AP-500E AP600 AP600F AP500F AP-600D BG-230D BG-240C BG600D BG-260D BG500E AP1000 AP-900B BG-260C BG1000E BG-230 AP-1000B AP-1000E AP-1000D AP-1000F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced