Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches105-6117: Pedal Brake Limit Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches105-6117: Pedal Brake Limit Switch
105-6117: Pedal Brake Limit Switch

Cat® Limit Switch detects pedal position, triggering brake engagement, and enhances vehicle safety by ensuring accurate braking control and feedback

Brand: Cat

Product Images
105-6117: Pedal Brake Limit Switch
105-6117: Pedal Brake Limit Switch

Cat® Limit Switch detects pedal position, triggering brake engagement, and enhances vehicle safety by ensuring accurate braking control and feedback

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-6117

Units of Measure

USMetric
Width (mm): 10.2
Length (in): 1.14
Temperature (°C): -40 TO 85
Width (in): 0.41
Temperature (°F): -40 TO 185
Length (mm): 28.8
View More
Compatible Models for part number 105-6117

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT38H IT38F IT28F

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R2900G R1300G II R1300

SOIL COMPACTOR

825 825H 825G 825K 815F II 815K 815 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740

WHEEL DOZER

834 844 834G 834H 834K 854 824H 824G 824K 814F II 814K 814F 814 824 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826G 826H 826K 816F

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 918F 960F 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 950G II 988GC 980GC 950G 962H 950F 962G 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990 993 992 980G II 980XE 988K XE 988G 988H 926 988K 924 930 938 966F 966H 966G 966L 966K 930K 966M 930M 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 950GC 814K 966K XE 990K 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 924F 924K 962G II 980H 980G 980L 980K 992K 972XE 980M 928F 938F 938H 938K 938M 994F 926M 970F 994K 994H 966G II 982M 950F II

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 735C 735B 745

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced