Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches105-9993: Sensor-Fuel Level
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches105-9993: Sensor-Fuel Level
105-9993: Sensor-Fuel Level

Cat® Sensor Assembly (Fuel Level)

Brand: Cat

Product Images
105-9993: Sensor-Fuel Level
105-9993: Sensor-Fuel Level
105-9993: Sensor-Fuel Level
105-9993: Sensor-Fuel Level

Cat® Sensor Assembly (Fuel Level)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-9993

Units of Measure

USMetric
Overall Width (in): 14.97
Overall Height (in): 10.15
Overall Length (in): 2.84
Overall Width (mm): 380.4
Wire Length (in): 5.9
Overall Height (mm): 257.8
Overall Length (mm): 72.0
Wire Length (mm): 150.0
Connector Type: 1 Pin 1 Socket sure seal
View More
Compatible Models for part number 105-9993

FRONT SHOVEL

5080

EXCAVATOR

375-A 330-A 322N 330-A LN 325 LN 322-A LN 330 L 312-A 311-A 317 N 320N 330-A L 350-A 325-A LN 325-A L 350-A L 320-A L 325-A FM L 322 LN 317-A 315-A 320-A S 330-A L 320-A N 320-A 322-A 375-A L 330 LN 325-A 315-A L 320 L 322 L 325 L 317-A N 350 L 322-A L 322-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced