Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories106-0036: Antenna Assembly
Home
Electrical & ElectronicsCab Entertainment SystemsRadio Accessories
106-0036: Antenna Assembly
106-0036: Antenna Assembly

Cat® Antenna Assembly

Brand: Cat

Product Images
106-0036: Antenna Assembly
106-0036: Antenna Assembly

Cat® Antenna Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-0036
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 106-0036

Units of Measure

USMetric
Length (in): 21.38
Material: Alloy Copper
Overall Length (in): 56.61
Wire Length (in): 39.37
Overall Length (mm): 1,438
Wire Length (mm): 1,000
Length (mm): 543
View More
Compatible Models for part number 106-0036

MINI HYD EXCAVATOR

307B 308C

EXCAVATOR

330-A 312B L 322B L 330 L 345B II 345B L 311-A 330-A L 320-A L 325-A FM L 325B L 315-A 320B 330-A L 320-A N 312B 315B L 325-A 315-A L 325 L 315B 311B 375-A 318B N 320B N 320B L 312-A 350-A 320B LU 325-A L 350-A L 318B 330B 314C 322B 320-A 322-A 320 L 322 L 365B L 325B 330B L 350 L 321C 322-A L 385B 313B 325C 345B 320B U 321B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert