Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers106-1017: 6mm Thick Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
106-1017: 6mm Thick Flat Washer
106-1017: 6mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Product Images
106-1017: 6mm Thick Flat Washer
106-1017: 6mm Thick Flat Washer
106-1017: 6mm Thick Flat Washer
106-1017: 6mm Thick Flat Washer
106-1017: 6mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
106-1017106-1017
384-4562384-4562
283-5593283-5593
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-1017
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 106-1017

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Outside Diameter (mm): 77
Inside Diameter (mm): 36.7
Fits Bolt Sizes (mm): M33
Thickness (mm): 6
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 3.031
Outer Diameter (mm): 77
Thickness (in): 0.236
Inside Diameter (in): 1.445
Outside Diameter (in): 3.031
View More
Compatible Models for part number 106-1017

FELLING HEAD

HF202 HF201 HF222 HF221 HF181

INTEGRATED TOOLCARRIER

IT38H IT38G IT18F IT38F IT38G II IT24F IT28G IT28F

BACKHOE LOADER

446B 438C 438B 416C 428B 416B 428C

WHEEL DOZER

824G II 824H 824G

OFF HIGHWAY TRUCK

777G 777E 777 775 773

WINCH

57H

LANDFILL COMPACTOR

826G 826H 826G II

MOTOR GRADER

24H 24M 24

WHEEL LOADER

918F 928G 924F 928F 928HZ

TRACK-TYPE TRACTOR

D8 D8T D8R D8L D8GC D8N D8 GC D9T D9R D8R II D9N

RIPPER

8

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

543

TRUCK

775G 775F 773G LRC 775G OEM 775E 773E 773D 773G 773F 775G LRC 773G OEM 777D 777G 777F

QUARRY TRUCK

775D 773E 777E

TRACTOR

776D

EXCAVATOR

345B L 325D FM LL 320C 320D FM 330D FM 345B

BULLDOZER

8U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert