Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium-to-High Pressure Hoses106-4572: 6.35mm Inner Diameter Radiator Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium-to-High Pressure Hoses106-4572: 6.35mm Inner Diameter Radiator Hose
106-4572: 6.35mm Inner Diameter Radiator Hose

Cat® Hose (Coolant)

Brand: Cat

Product Images
106-4572: 6.35mm Inner Diameter Radiator Hose
106-4572: 6.35mm Inner Diameter Radiator Hose
106-4572: 6.35mm Inner Diameter Radiator Hose
106-4572: 6.35mm Inner Diameter Radiator Hose
106-4572: 6.35mm Inner Diameter Radiator Hose

Cat® Hose (Coolant)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 106-4572

Units of Measure

USMetric
Overall Height (in): 0.65
Overall Width (in): 2.5
Material: Coolant Hose Hose
Overall Width (mm): 63.5
Overall Length (in): 3.1
Overall Height (mm): 16.5
Overall Length (mm): 78.7
View More
Compatible Models for part number 106-4572

GENERATOR SET

3508B

WHEEL TRACTOR

623G 633D 621G 639D 627G 631D 631G 637G 637D

SOIL COMPACTOR

825 825H 825K 825C 815F II 815F 825G II

WHEEL DOZER

834 844 834G 834H 834K 854 824H 824C 824K 814F II 854G 814F 854K 824G II 824 844H 844K

LANDFILL COMPACTOR

836 826 826G II 816F II 836H 836G 836K 826C 826H 826K 816F

MOTOR GRADER

24H

WHEEL LOADER

988 XE 950G II 988 995 990K 990H 990 993 992 972G II 993K 980G II 988K XE 988G 988H 988K 962G II 980G 992G 992K 990 II 994F 994D 994K 994H 966G II

TRACK-TYPE TRACTOR

D7R D6R III D8T D8R D8L D8N D8 GC D9T D9R D8R II D9N D6R II D10N D7R SERIES D8GC D10R D10T D11R D11T D7R II D6R D6T

ROTARY DRILL

MD6380

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R 572R

MINING EXCAVATOR

5110B

WHEEL SCRAPER

657 657B

TRUCK

769D

QUARRY TRUCK

771D

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced