Sign in
Cat® Hex Flange Head Bolt
Brand: Cat
Cat® Hex Flange Head Bolt
Brand: Cat
Units of Measure
GENERATOR
SR4B LC30XX SR4BHV XQ330 LC20XX XQP500 SR4 SR5 LC51XX LC31XX
INTEGRATED TOOLCARRIER
IT38H IT14G IT14G2 IT28G
WHEEL TRACTOR-SCRAPER
627 623 621 637 631 631K 613G 637K 623K 621K 627K 657 651
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
ROTARY DRILL
MD6200
MINI HYD EXCAVATOR
304CR 307-A 302CR 301.8 301.6 301.5 304SR 305.5 GC 303 SR 305.5 CR 301.7CR 303CR 304 305 308 309 307 303.5CR 302.7CR 305 CR
FORESTRY PRODUCTS
FM528 LL 538 548 558 FM528
EXCAVATOR
M315F 324E M317F 320D2 323F 374F L M318F 312-A 324E LN 548 307 349F L 317 315 558 313 320GX 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 326F 320 GX 538 336E L 320 GC 349F 325F 340F 336F LN XE 318D2 L 324E L 312E L 330 GC 313F L 320E 314E LCR 323E SA 323F L 317 GC 349F LXE 390F 315 GC 320E L 313D2 LGP 312D2 GC 313 GX 313 GC 318F L 320 321 326 325 322 323 329E L 319 330 335 336 333 329E 323 GX 318D2 317 N 323 GC 326F LN 345 GC 316F L 312E FM538 312F 312B 312C 336F FM548 335F 336F XE 352F XE VG 312B L 320D2 GC 316F 352F-VG 315C 326F L 312D2 L FM558 313F 330GC 320E RR 312D2 352F 317-A 320E LRR 323F LN 336F L 374F 318 GC 317-A N 314F CR 336F LNXE 315-A 323E L 336F LN 329E LN 320E LN 330F 390F L 336E LN 316 GC 323F SA 316 GX 313D2 GC MH3040 340F L UHD 326 GC 320F L 313D2-GC 313D2 330F LN 318E L 336 GC 340F L LRE 325F LCR 318F 330F L 329F L 335F LCR 315B L 312 GX 312 GC 316E L 315F LCR M320GC M312 M315
MULTI TERRAIN LOADER
247B 247B3 257B
PAVING COMPACTOR
CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630
COMPACT TRACK LOADER
285XE 239D 275 285 255 265 249D3 275XE 249D 239D3
WHEEL TRACTOR
651E 631K 621K OEM 651
ROTARY MIXER
RM500B
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
973K 953K 963 953 963K
SOIL COMPACTOR
825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP13 GC CP74B 825K CP11 CP12 CP13 CP14 CP16 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
420F2 430D 430E 430F 450E 450F 420XE 427F2 414E 438C 438D 416F2 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 416E 416F 416C 416D 434F2 432F2 430F2 442D 442E 426C 428F2 424D 422F 422E 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428C
WHEEL DOZER
834K 814K 824K 814 824
LANDFILL COMPACTOR
826 816 826K 816K 836K
TELEHANDLER
TH337C TH336C TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH407C TH62 TH63 TH406C TH514C TH82 TH83 TH1055 TL943C TH1255 TH560B TH580B TH340B TH0642 TH0842 TH414C TH417C
WHEEL LOADER
982XE 986K 962K 962M 980XE 988K 966F 966L 966M 950GC 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 928HZ 988K XE 926 930 938 950 982 XE 980 XE 924GZ 908 907 906 924HZ 950 GC 972M XE 972XE 972M 988GC 950K 950M 930G 930H 930K 930M 938H 938K 938M 966XE 980GC 966F II 962M Z 950M Z 966M XE 980M 982M
COMPACT WHEEL LOADER
920K 914 910 903 902 901 908 930 938 920 926 910K 910M 914G2 914K 914M 914G 918M
FORWARDER
554
ARTICULATED TRUCK
740 GC 725 745 730 735
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
WHEELED EXCAVATOR
M320F M317D2 M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M318D MH M323F M322F M322D M322C
ENGINE - INDUSTRIAL
MX35 XQ20
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150C PS-300B PS-300C CW-16 CW34 PS-360B PS-360C CW12 PF-290B CW-34
INDUSTRIAL ENGINE
C6.6 3011C 3013C 3054E 3054B 3054C 3056E C1.7 C1.5 C1.6 C1.1 DG60 C3.6 3.4B C3.3 3054 3056 C18 C7.1 C9.3 3024C C0.5 C0.7 C9.3B C2.8 C2.2 C4.4 C13 C15
WHEEL SCRAPER
657E 637K
QUARRY TRUCK
772G 770G
GAS ENGINE
G3512H G3512E G3516E G3516C
PUMPER
SPF343C
UNDERGROUND ART TRUCK
AD45
POWER MODULE
XQC1200 3516C XQ35 XQ2280 C32
LOAD HAUL DUMP
OTHER R1700
OFF HIGHWAY TRUCK
772 770
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3295
MOTOR GRADER
120M 2 140M 3 AWD 16 18 120M 120 GC 140 GC 18M3 140 12M 120 16M3
ROTARY CUTTER
RC7
TRACK-TYPE TRACTOR
D6N XL D6T D6N D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6K2 XL D6T XW D6T XL D8T D9T D6T XW PAT D6K2 D5K XL D5K LGP D6XE D4K XL D6K2 LGP D6N OEM D3K XL D2 D1 D4 D3 D6 D5 D8 D4K LGP D5K2 LGP D6T LGPPAT D6T XL PAT D5K2 XL D3K LGP
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 559 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 BB-621C AP655 BG555E PE636 AP400 AP600 AP500F AP655F BB-760 BG1000E AP-500E AP-1000E AP-1000F AP-555E BG-230 BG-210B BG600D BG-230D AP455 AP500 AP-600 AP-800D AP-800C AP555F AP-600D AP600F AP-655D AP-300D AP-650B BG1055E AP-1055F AP-1055E BG-225B BG-225C AP-255E AP555 BG655D BG500E AP1000
MARINE ENGINE
C4.4 C8.7 3054 3056 C7.1 3054B C12.9
PIPELAYER
PL83 PL87 PL72 PL61
LOG LOADR FORST MACH
558
ENGINE - GENERATOR SET
C3.3DE50E0 C1.5DE13.5 C7.1DE200E
VIBRATORY COMPACTOR
CB10 CS-431C CS-68B CB7 CP-533E CS-323C CS-433E CS-433C CS-66B CP-663E CS-64B CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CP11 GC CB-64B CB-535B CB-536D CC4.0 CS12 CP-76 CP-74 CS54B CB-64 CB-54 CB-564D CD-54 CB-44B CB-68B CB-434B CB-434C CP-68B CS-583E CB-34 XW CB-32 CB-34 CS10 GC CB-24 CB-22 CB-14 CS-563E CS-56 CS11 GC CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-79B CP-433C CP-433E CS-423E CP12 CS-76B CP-323C CS-533E CS-76 CS-74 CS-74B CP-563E CS-64 CB-545 CB-544 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CS7 CC-34 CC-24 CB-334E CB-335E CP-54B CP7 CP-56B CP-573E CP54B CP-74B CS-573E CS-683E
MOBILE HYD POWER UNIT
390F 330FMHPU 329E 330 MHPU C7.1 352FMHPU 323F OEM 336FMHPU 336F 336E 330F
BATTERY
CPPBCHRG
GENERATOR SET
XQP115 DE1400 DE55GC DE500 DE200E0 G3520 G3516 G3512 DE200GC DE33GC 3508 XQP150 D1500 C7.1DE150E XQ1140 DE88GC D500GC DE220GC C7.1 GEN C13GENSET DE605GC D20 DG500 D25 XQ230 D30 D400GC 3516 XQ20T4F 3512 XQP60 DE660GC D300GC XQP20 XQP30 C18 GEN SE XQ425 C6.6 D1250 XQ125CM DE600SGC D550GC G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H C9 C4.4 D450GC C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C4.4XQ100 C2.2 C4.4XQ80 D350GC XQP300 C18 I6 XQP310 DE450SGC C4.4DE55E2 DE50GC D250GC C4.4DE88E0 C4.4DE88E3 G3512E G3512H 3516C GEN SET G3512K XQP100 C13 XQ375 DE630 XQ35 C4.4 GEN S C4.4DE110E DE65GC XQ60 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET DE715GC C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 DE110GC C13 C32 GENSET C15 I6 DE550GC DG200 C1.1DE9.5 DG450 C9.3 DE1500 DE400SGC C18 GEN SET DG125 C2.2DE18E3 DE1000S C9 GEN SET DG100 C7.1 C175-16GENSET DG350 C27 DE350SGC XQ330 C32 DG175 3056 DE165GC DG150 D800 DG50 C7.1 GEN S C15 GEN SE DG40 DG45 DE400GC C175-20 DE500SGC C175-16 DG30 DG35 C3.4 C3.3 DG20 DE1250 DG25 G3520C G3520E G3520H G3520K 3512C 3512B DE500GC DG80 XQP200 C2.2 GEN S C32B DG70 3406C C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 DG60 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E
ENERGY STORAGE
ECE2500 ETS1500 PGS1260 ECE1500 PGS840 ECE2000
RECLAIMER MIXER
RM400 RM500B
ENGINE
C0.5 C2.2 C4.4 C7.1 MARIN CO.7 C13B C1.1 C1.7 G3520 C3.6 C7.1
EJECTOR TRUCK
740
COLD PLANER
PM620 PM622 PM312 PM313 PM310
ROAD RECLAIMER
RM400 RM600 RM500B RM500
ENGINE - MACHINE
C4.4 C6.6 C3.4B
GEN SET ENGINE
C13GENSET DE800S DE1100 C3.4B POWER SYS G3520 C15 GEN SE
SKID STEER LOADER
226B 226D 232D3 226B3 226D3 232B 232D 216B 270XE 249D3 250 260 270 236D3 265 242B 216B3
INDUSTRIAL LOADER
415F2 IL
TRUCK
770G 772G 772G OEM 770G OEM
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
COMPACTOR
CB-34B XW CB8 CB-36B CB-34B CB-32B CC-34B CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced