Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments107-3492: Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments107-3492: Cutting Edge Segment
107-3492: Cutting Edge Segment

Cat® 45 mm Bolt-On Cutting Edge Segment - LH

Brand: Cat

Product Images
107-3492: Cutting Edge Segment
107-3492: Cutting Edge Segment
107-3492: Cutting Edge Segment
107-3492: Cutting Edge Segment
107-3492: Cutting Edge Segment

Cat® 45 mm Bolt-On Cutting Edge Segment - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-3492

Units of Measure

USMetric
Position: Lh
Length (in): 12.7
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Depth (mm): 482.5
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
End Width (mm): 482.5
Thickness (mm): 45.0
Depth (in): 18.996
Width (mm): 312.0
Hole Spacing (in): 3.346
Attachment Method: Bolt-on
Edge Type: Continuous
Hole Spacing (mm): 85.0
Spade Angle: 15.0
Length (mm): 323.0
Width (in): 12.283
View More
Compatible Models for part number 107-3492

WHEEL LOADER

988F II 988B 988G 980 XE 980H 980G 980L 982 XE 980K 982M 980 980M 982XE 982 980G II 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced