Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments107-3537: Cutting Edge Segment
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments
107-3537: Cutting Edge Segment
107-3537: Cutting Edge Segment

Cat® 45 mm Bolt-On Cutting Edge Segment - RH

Brand: Cat

Product Images
107-3537: Cutting Edge Segment
107-3537: Cutting Edge Segment
107-3537: Cutting Edge Segment
107-3537: Cutting Edge Segment
107-3537: Cutting Edge Segment

Cat® 45 mm Bolt-On Cutting Edge Segment - RH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-3537
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 107-3537

Units of Measure

USMetric
Position: Rh
Length (in): 13.9
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Depth (mm): 482.5
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
End Width (mm): 482.5
Thickness (mm): 45.0
Depth (in): 18.996
Width (mm): 341.9
Hole Spacing (in): 3.346
Attachment Method: Bolt-on
Hole Spacing (mm): 85.0
Edge Type: Continuous
Spade Angle: 15.0
Length (mm): 354.0
Width (in): 13.461
View More
Compatible Models for part number 107-3537

WHEEL LOADER

988F II 988G 988H 988F 988K 988 988K XE 988 XE

View More
Related parts
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt

Inch

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert