Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Tubing107-6341: Turbocharger Hose
HomeEngineExhaust SystemExhaust Tubing107-6341: Turbocharger Hose
107-6341: Turbocharger Hose

Cat® Hose

Brand: Cat

Product Images
107-6341: Turbocharger Hose
107-6341: Turbocharger Hose

Cat® Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-6341

Units of Measure

USMetric
Overall Height (in): 3.0
Overall Width (in): 7.2
Overall Width (mm): 182.88
Overall Length (in): 13.5
Overall Height (mm): 76.2
Overall Length (mm): 342.9
View More
Compatible Models for part number 107-6341

TRACK-TYPE TRACTOR

D5C III

TRACK LOADER

939 939C

EXCAVATOR

315B L 315B 318B N 317B L 317B LN 315-A 318B 315B FM L 315-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced