Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions108-2192: Seat Assembly (Suspension)
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions108-2192: Seat Assembly (Suspension)
108-2192: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

fallback-image
108-2192: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-2192

Units of Measure

USMetric
Overall Height (in): 23.58
Overall Width (in): 26.77
Material: Carbon Steel
Overall Width (mm): 680.0
Overall Length (in): 31.69
Overall Height (mm): 599.0
Overall Length (mm): 805.0
View More
Compatible Models for part number 108-2192

INTEGRATED TOOLCARRIER

IT62G IT38G IT14G IT24F IT18F IT28G IT38F IT28F IT38G II

SOIL COMPACTOR

815F II 815F

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

972G II 938G II 924GZ 966F II 950G II 928F 918F 938G 928G 938F 924F 924G 966G 950G 960F 972G 962G 962G II 970F 966G II 980F II 950F II

COMPACT WHEEL LOADER

914G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced