Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions108-4082: Suspension Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions108-4082: Suspension Assembly-Seat
108-4082: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Mechanical)

Brand: Cat

fallback-image
108-4082: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Mechanical)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-4082

Units of Measure

USMetric
Overall Width (in): 15.7
Overall Height (in): 6.4
Material: Carbon Steel
Overall Length (in): 17.9
Overall Width (mm): 400.0
Overall Height (mm): 163.0
Overall Length (mm): 454.0
View More
Compatible Models for part number 108-4082

INTEGRATED TOOLCARRIER

IT18F IT24F IT14G IT28G IT28F

TRACK LOADER

933C 973C 963 973 963B 963C 953B 953C 939 933 943 939C 953

SOIL COMPACTOR

825C

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

WINCH

59N 59L 58L 57H 56H

COMPACT WHEEL LOADER

914G

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

WHEEL LOADER

966F II 918F 928G 960F 988F II 924GZ 928HZ 950F 924HZ 924F 936F 924H 924G 988F 980F 928F 966F 930G 930H 970F 980F II 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8N D6H II D9R D9N D4H III D4H XL D3C III D4C III D5H XL D10N D5C III D4H D10R D11N D5M D11R D5H D6R D6M D6H

ARTICULATED TRUCK

D250E II D350E II D400E II D300E II

RIPPER

953B 6 5 9 8 D5 963 953 943

PIPELAYER

583R 572R II 561M 572R

MINING EXCAVATOR

5230B 5130 5230 5130B

BULLDOZER

5P 5S 6A 6S 6SU 8A 8U 9U 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced