109-3150: EDGE CUTTING
+ / - Hover over image to Zoom
Other Views

    109-3150: EDGE CUTTING

    Part Number: 109-3150
    Brand: Cat
    Retrieving Price.....

    Curved Cutting Edge

    Description:
    8” (203 mm) Curved Cutting Edge

    Attributes:
    1" (25 mm) Edge Thickness
    4' (1217 mm) Edge Length
    0.75" (19 mm) Bolt Size

    Recommended Application:
    Performs well in high-abrasion, low-impact applications, such as finishing work. Curved edges penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface. Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

    UNITS:
    • US
    • Metric
    • Height (in): 1.80
    • Length (in): 48.00
    motor graders
    12K, 120K2