Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs109-8040: 1/16" Hydraulic Control Manifold Orifice Plug
HomeHoses & TubesCaps & PlugsPlugs109-8040: 1/16" Hydraulic Control Manifold Orifice Plug
109-8040: 1/16" Hydraulic Control Manifold Orifice Plug

Cat® Hydraulic Control Manifold Orifice Plug regulates fluid passage by restricting flow within control channels, ensuring consistent system response

Brand: Cat

fallback-image
109-8040: 1/16" Hydraulic Control Manifold Orifice Plug

Cat® Hydraulic Control Manifold Orifice Plug regulates fluid passage by restricting flow within control channels, ensuring consistent system response

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-8040

Units of Measure

USMetric
Drive Type: Internal Hex
Drive (mm): 4.0
Length (mm): 8.0
Hole Size (mm): 1.8
Drive (in): 0.16
Length (in): 0.31
Thread Size (in): 1/16-27-NPTF
Hole Size (in): 0.07
View More
Compatible Models for part number 109-8040

WHEEL TRACTOR

615C 633E II 627G 627H 627F 615C II 623G 623H 631E 623F 631G 651E 637G 657E 637E 621F 651 657G 611 621G 621H

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R1700 R1700 XE

FRONT SHOVEL

385C 5090B

EXCAVATOR

352F 345B II 345B L 349F LXE 385C L 365C L 365C L MH 385C L MH 374F L 374D L 390D 390F 374F 350-A 350-A L 365B II 390D L 390F L 365B L 385C FS 352F XE VG 350 L 365C 385B 385C 345B 365B

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

365C L 385C 385C L 390F

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced