Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCat Reman ProductsAir SystemsTurbochargers10R-2844: Cat® Reman Basic Turbocharger
Home
Cat Reman ProductsAir SystemsTurbochargers
10R-2844: Cat® Reman Basic Turbocharger
10R-2844: Cat® Reman Basic Turbocharger

Cat® Reman Turbocharger (GTB4708BLN) (Basic)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-2844: Cat® Reman Basic Turbocharger
10R-2844: Cat® Reman Basic Turbocharger
10R-2844: Cat® Reman Basic Turbocharger
10R-2844: Cat® Reman Basic Turbocharger
10R-2844: Cat® Reman Basic Turbocharger

Cat® Reman Turbocharger (GTB4708BLN) (Basic)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
10R-2844
This part:
10R-2844: Cat® Reman Basic Turbocharger
Length (in)

15.1

Height (in)

15.9

Description

Cat® Reman Turbocharger (GTB4708BLN) (Basic)

301-6871
This part:
301-6871: TURBO GP-BAS
Length (in)

15.1

Height (in)

15.9

Description

Turbocharger

590-5665
This part:
590-5665: Engine Turbocharger

Description

Cat® Engine - Turbocharger

254-4243
This part:
254-4243: TURBO GP-BAS

296-3614
This part:
296-3614: TURBO GP-BAS

Related parts
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger Gasket

Turbocharger Gasket

Check Price
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Cat® 0.375" Hexagonal Head Stainless Steel Bolt

Check Price
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Check Price
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
2N-2765
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert