Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups10R-8231: Cat® Reman Turbocharger Cartridge
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
10R-8231: Cat® Reman Turbocharger Cartridge
10R-8231: Cat® Reman Turbocharger Cartridge

Cat Reman Turbocharger Cartridge

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-8231: Cat® Reman Turbocharger Cartridge
10R-8231: Cat® Reman Turbocharger Cartridge

Cat Reman Turbocharger Cartridge

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-8231
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 10R-8231

Units of Measure

USMetric
Width (mm): 355.6
Height (mm): 419.1
Length (in): 17
Height (in): 16.5
Length (mm): 431.8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 10R-8231

GEN SET ENGINE

POWER SYS

GENERATOR SET

G3520C G3520E G3516C

POWER MODULE

PMG3516

MARINE ENGINE

3512B

ENGINE - INDUSTRIAL

3512B

GAS ENGINE

G3516C

View More
Compare Alternate Parts
10R-8231
This part:
10R-8231: Cat® Reman Turbocharger Cartridge
Length (in)

17

Height (in)

16.5

Description

Cat Reman Turbocharger Cartridge

252-5053
This part:
252-5053: CARTRIDGE GP
Length (in)

17

Height (in)

16.2

Description

Turbocharger Cartridge

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert