Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads110-5097: Cylinder Head Assembly
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads110-5097: Cylinder Head Assembly
110-5097: Cylinder Head Assembly

Cylinder Head Assembly

Brand: Cat

Product Images
110-5097: Cylinder Head Assembly
110-5097: Cylinder Head Assembly

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-5097

Units of Measure

USMetric
Width (mm): 1,219.2
Height (mm): 228.6
Length (in): 16.5
Height (in): 9.0
Length (mm): 419.1
View More
Compatible Models for part number 110-5097

WHEEL TRACTOR

627B 621B 623B 621

INDUSTRIAL ENGINE

3406

WHEEL SCRAPER

621B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced