Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals110-6845: 45.2mm Long 40 Pin Connector Plug
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
110-6845: 45.2mm Long 40 Pin Connector Plug
110-6845: 45.2mm Long 40 Pin Connector Plug

Cat® 40 pin Connector Plug securely connects and protects wiring components in the harness

Brand: Cat

Product Images
110-6845: 45.2mm Long 40 Pin Connector Plug
110-6845: 45.2mm Long 40 Pin Connector Plug
110-6845: 45.2mm Long 40 Pin Connector Plug
110-6845: 45.2mm Long 40 Pin Connector Plug
110-6845: 45.2mm Long 40 Pin Connector Plug

Cat® 40 pin Connector Plug securely connects and protects wiring components in the harness

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 110-6845
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 110-6845

Units of Measure

USMetric
Material Description: Polyetherimide
Overall Depth (mm): 36.7
Overall Width (in): 1.8
Material: Polyetherimide Plastic,Polyphenylene sulfide Plastic
Overall Width (mm): 45.2
Overall Length (in): 1.9
Overall Depth (in): 1.4
Wire Gauge (AWG): 14 - 18
Overall Length (mm): 49.3
Pins: 40
Connector Type: 40 Pin
View More
Compatible Models for part number 110-6845

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

3176 G3306

POWER MODULE

PP3516 PM3456 PM3516 PM3512 3516C PMG3516 PM3508

INTEGRATED TOOLCARRIER

IT62H IT38G II

OFF HIGHWAY TRUCK

785D 789D 3508B

MOTOR GRADER

120M 2 12M 2 140M 2 160M 2

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6R III D6R II D7R SERIES D5M D5N D6R D6T D6M D6N D7E D7R D9R D8R II D10R D11N D11R D7R II

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 TK752 1190 511 2290 522 521 2590 1390 2491 1190T 1090 532 541 1290T 551 552 TK711

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508B

MARINE ENGINE

3516 3512 3508 3196 3508C 3508B 3406E 3516B 3516C 3512C 3512B 3176C

PIPELAYER

572R II 587T 561N 572R 583T PL83 PL87

FRONT SHOVEL

5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

336E LN 345B II 336E LH 336E 349E L 336E LNH 349E L VG 345B 568 FM 336E L 349E 336E H 345B L 568 FM LL 385B 345B II MH 365B II 365B L 365B

MOBILE HYD POWER UNIT

349E L HVG 349E 336E 336E HVG

GENERATOR SET

G3406 G3516 G3512 G3508 G3516B G3516C G3516E 3508B 3508 3412C C32 G3306 G3412 G3520C 3516 C18 G3520E 3306B C15 3512 3512B 3456 3406C G3512E 3516B

PETROLEUM ENGINE

3508C 3516B 3512C 3512B

LOCOMOTIVE ENGINE

3516C 3516B 3512B 3508B

SOIL COMPACTOR

825H

EJECTOR TRUCK

740B

WHEEL DOZER

844 834H 854 824H 854G 854K 844H 844K

LANDFILL COMPACTOR

836H 826H

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

972H 972K 986 988GC 962H 986H 950H 950K 986K 962K 990 993 988H 966H 966K 980K HLG 966K XE 990K 990H 938G II 993K 980H 992G 980K 992K 980M 994K 994H 982M

CHALLENGER

65E 75C 75E 85E 95E

GEN SET ENGINE

3408B 3408C 3516B 3456 3304B 3512B 3306 3304 3412 3412C C-12 3508 G3508 3126B 3408 3512 3508B 3516

ARTICULATED TRUCK

740B 735B

WHEELED EXCAVATOR

W345B II

SKID STEER LOADER

236 248 246 216 228 226

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

3512B 3512C 3176C 3176B 3196 3508B

QUARRY TRUCK

775D 771D

TRUCK

797 793D 793B 793C 793F 773E 773D 797F 785C 785D 797B 775E 775D 795F AC 789C 789D 777C 777B 777D MT4400D AC 777 769D

GAS ENGINE

G3512E G3304 G3306 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3512 G3516 G3508

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert