Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps111-4126: Fuel Line Assembly
HomeEngineFuel SystemFuel Pumps111-4126: Fuel Line Assembly
111-4126: Fuel Line Assembly

Fuel Injection Line

Brand: Cat

Product Images
111-4126: Fuel Line Assembly
111-4126: Fuel Line Assembly
111-4126: Fuel Line Assembly
111-4126: Fuel Line Assembly
111-4126: Fuel Line Assembly

Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-4126

Units of Measure

USMetric
Width (mm): 96.52
Height (mm): 35.56
Length (in): 21.2
Height (in): 1.4
Length (mm): 538.48
View More
Compatible Models for part number 111-4126

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR500 SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C 3412

POWER MODULE

PM3412

MARINE ENGINE

3412

INDUSTRIAL ENGINE

3412 3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced