Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube

Cat® Hydraulic Hoist Lines Tube facilitates the transmission of pressurized hydraulic fluid between the hoist pump and the hydraulic tank components

Brand: Cat

Product Images
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube
112-4608: 72.9mm Inner Diameter Hydraulic Hoist Lines Tube

Cat® Hydraulic Hoist Lines Tube facilitates the transmission of pressurized hydraulic fluid between the hoist pump and the hydraulic tank components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-4608

Units of Measure

USMetric
Material: STEEL
Outer Diameter (mm): 76.0
Outer Diameter (in): 2.99
Approximate Overall Length (mm): 1,452.0
View More
Compatible Models for part number 112-4608

QUARRY TRUCK

771D

TRUCK

69D 769D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced