Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses112-4626: 7.0mm Outer Diameter Groove Pin
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
112-4626: 7.0mm Outer Diameter Groove Pin
112-4626: 7.0mm Outer Diameter Groove Pin

Cat® 7.0mm Outer Diameter Groove Pin Used in Piston Pump

Brand: Cat

Product Images
112-4626: 7.0mm Outer Diameter Groove Pin
112-4626: 7.0mm Outer Diameter Groove Pin
112-4626: 7.0mm Outer Diameter Groove Pin
112-4626: 7.0mm Outer Diameter Groove Pin
112-4626: 7.0mm Outer Diameter Groove Pin

Cat® 7.0mm Outer Diameter Groove Pin Used in Piston Pump

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 112-4626
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 112-4626

Units of Measure

USMetric
Hole Size (in): 0.28
Length (in): 0.87
Length (mm): 22.2
Pin Diameter (mm): 7.0
Weight (kg): 0.004
Weight (lb): 0.01
Diameter (in): 0.276
Diameter (mm): 7.0
Material: Carbon Steel
Outside Diameter (in): 0.27
Outside Diameter (mm): 7.0
Material Description: Steel
Pin Length (mm): 22.2
View More
Compatible Models for part number 112-4626

PAVING COMPACTOR

CC2.7 C13 MARINE MG630 CB2.7 CB2.5 CB-22B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM400 RM500B

SOIL COMPACTOR

CS44B CS12 GC CP44B CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

MATERIAL HANDLER

MH3022 MH3024 MH3049

COLD PLANER

PM312 PM313 PM310

HYDRAULIC SHOVEL

6030

COMPACT WHEEL LOADER

904H 904B

ASPHALT COMPACTOR

CC2.7 GC CB16 CB15 CB13 CB2.5 GC CB2.7 GC CB22B

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

TRACK-TYPE TRACTOR

D9 D10T2 D10 D11 D9 GC D3G D4G D5G

ASPHALT PAVER

AP1055 AP-255E AP-300D AP300 AP300F

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

PIPELAYER

PL87 PL72

WHEELED EXCAVATOR

M323F M313-07 M315D2 M314 MH3026 M315 MH3024 M322F M322 M317 M315C M315D M317D2 M320F M314-07 M316C M316F M316D M313C M313D M314F

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

M315F M317F M312 M315

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CCS7 CB-24B CB13 CB15 CB16 CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CP-64 CS-56 CS11 GC CS-54 CS-44B CB-66B CS512 GC CP-54 CP-56 CP-573E CP-533D CP-533C CP-533E CS7 CP11 GC CB-64B CB-224C CS-583E CS-531D CS-583C CS-583D CC4.0 CB-214C CS10 GC CS-573C CS-573D CS-573E CS-533C CS-533D CS-533E CP7 CS-74 CS44B CB-68B CP-563E CP-563D CB4.0 CS-563C CS-563D CB4.4 CP-563C CS-563E CP12 GC CP-74 CS-64 CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert