Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings113-5482: RING-WEAR
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings113-5482: RING-WEAR
113-5482: RING-WEAR

Split Wear Ring

Brand: Cat

Product Images
113-5482: RING-WEAR
113-5482: RING-WEAR

Split Wear Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-5482

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.75
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.1
Cross Section Width (mm): 19.0
Material: Nylon Plastic
Inside Diameter (mm): 108.1
Inside Diameter (in): 4.26
Cross Section Height (in): 0.12
View More
Compatible Models for part number 113-5482

CHALLENGER

35 45 55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced