Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits113-7896: Transmission Gasket Kit - Output Transmissionfer Gear
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
113-7896: Transmission Gasket Kit - Output Transmissionfer Gear
113-7896: Transmission Gasket Kit - Output Transmissionfer Gear

Transmission Gasket Kit - Output Transfer Gear

Brand: Cat

fallback-image
113-7896: Transmission Gasket Kit - Output Transmissionfer Gear

Transmission Gasket Kit - Output Transfer Gear

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

2S-4750: 0.79mm Thick Rectangular Gasket
2S-4750: 0.79mm Thick Rectangular GasketQuantity: 1
3S-9896: 6.99 x 430.66mm 75A NBR O-Ring
3S-9896: 6.99 x 430.66mm 75A NBR O-RingQuantity: 1
4K-5537: 0.78mm Thick Oil Filter Gear Case Gasket
4K-5537: 0.78mm Thick Oil Filter Gear Case GasketQuantity: 1
8T-4977: 98.58mm Outer Diameter Lip Type Seal
8T-4977: 98.58mm Outer Diameter Lip Type SealQuantity: 2
4D-1577: 3.53 x 380.59mm 75A NBR O-Ring
4D-1577: 3.53 x 380.59mm 75A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 2
2H-3088: 5.33 x 50.17mm 60A NBR O-Ring
2H-3088: 5.33 x 50.17mm 60A NBR O-RingQuantity: 2
175-7905: 3.53 x 132.94mm 75A NBR O-Ring
175-7905: 3.53 x 132.94mm 75A NBR O-RingQuantity: 1
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
1P-3707: Rectangular Seal
1P-3707: Rectangular SealQuantity: 1
8H-7521: 3.53 x 91.67mm 75A NBR O-Ring
8H-7521: 3.53 x 91.67mm 75A NBR O-RingQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 113-7896

We are still working on adding a specification for this part.

Compatible Models for part number 113-7896

WHEEL LOADER

966F 970F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced