Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps114-1803: Governor Lever Assembly
HomeEngineFuel SystemFuel Pumps114-1803: Governor Lever Assembly
114-1803: Governor Lever Assembly

Governor Lever

Brand: Cat

Product Images
114-1803: Governor Lever Assembly
114-1803: Governor Lever Assembly

Governor Lever

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 114-1803

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 25.4
Length (in): 4.0
Length (mm): 101.6
Height (in): 1.0
View More
Compatible Models for part number 114-1803

WHEEL TRACTOR

613C II

TRUCK ENGINE

3114 3116

INTEGRATED TOOLCARRIER

IT14F IT14B IT18F IT12B IT28F

TRACK LOADER

953C 963B 963C

BACKHOE LOADER

446D 446B 446

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 960F 928F 950F 950F II

TELEHANDLER

RT80 RT100

ENGINE - MACHINE

3116 3114

ARTICULATED TRUCK

D20D D250D

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B AP-1050 BG-260C AP-1000 AP-1000B BG-245C

MARINE ENGINE

3116 3126

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116 3114

WHEEL SCRAPER

613C

EXCAVATOR

322B L 320N 325-A LN 325B LN 320-A L 325-A FM L 325B L 320B 320-A S 320-A N 325-A 325 L 322B LN 320B S 322N 320B N 320B L 325 LN 322-A LN 325-A L 322 LN 322C FM 322B 322C 320-A 322-A M318 320 L 322 L 325B 322-A L 322-A N M320

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CB-634C CP-533D CP-533C CS-573C CS-583 CS-533C CS-533D CB-634 CB-434 CS-531D CS-563 CS-563C CP-563C CS-583C CS-531C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced