Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsStraight Pins114-9492: 9.5mm Diameter Foot Brake Control Pin
HomeHardware, Seals, & ConsumablesHardwarePinsStraight Pins114-9492: 9.5mm Diameter Foot Brake Control Pin
114-9492: 9.5mm Diameter Foot Brake Control Pin

Cat® Foot Brake Control Pin is used to control foot brake operation, facilitating braking by engaging and disengaging the braking mechanism efficiently

Brand: Cat

Product Images
114-9492: 9.5mm Diameter Foot Brake Control Pin
114-9492: 9.5mm Diameter Foot Brake Control Pin
114-9492: 9.5mm Diameter Foot Brake Control Pin
114-9492: 9.5mm Diameter Foot Brake Control Pin
114-9492: 9.5mm Diameter Foot Brake Control Pin

Cat® Foot Brake Control Pin is used to control foot brake operation, facilitating braking by engaging and disengaging the braking mechanism efficiently

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 114-9492

Units of Measure

USMetric
Diameter (in): 0.374
Pin Length (in): 4.846
Diameter (mm): 9.5
Material: Alloy Zinc,Carbon Steel
Pin Length (mm): 123.1
View More
Compatible Models for part number 114-9492

INTEGRATED TOOLCARRIER

IT62G

LOAD HAUL DUMP

R1600 R2900

SOIL COMPACTOR

825G

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

WHEEL LOADER

966G 950G 972G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced