Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates115-1024: 5mm Thick Flood Light Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates115-1024: 5mm Thick Flood Light Bracket
115-1024: 5mm Thick Flood Light Bracket

Cat® 5mm Thick Flood Light Steel Bracket

Brand: Cat

Product Images
115-1024: 5mm Thick Flood Light Bracket
115-1024: 5mm Thick Flood Light Bracket
115-1024: 5mm Thick Flood Light Bracket
115-1024: 5mm Thick Flood Light Bracket
115-1024: 5mm Thick Flood Light Bracket

Cat® 5mm Thick Flood Light Steel Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-1024

Units of Measure

USMetric
Material: Steel,Carbon Steel,Structural Steel,Alloy Mixed: Metal,Alloy Steel
Overall Length (in): 15.75
Overall Length (mm): 400.0
Overall Width (in): 4.35
Overall Width (mm): 110.6
Thickness (in): 0.2
Thickness (mm): 5.0
Weight (kg): 4.55
Weight (lb): 10.03
View More
Compatible Models for part number 115-1024

TRACK-TYPE TRACTOR

D6R D8T D6T D6R II D8R D8R II D8N D7R II D6R III D7R SERIES D8

RIPPER

8

PIPELAYER

572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 8SU 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced