Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups115-3306: Basic Turbocharger
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
115-3306: Basic Turbocharger
115-3306: Basic Turbocharger

Cat® Basic Turbocharger converts exhaust gas energy into compressed intake air, delivering higher power and better fuel efficiency

Brand: Cat

Product Images
115-3306: Basic Turbocharger
115-3306: Basic Turbocharger

Cat® Basic Turbocharger converts exhaust gas energy into compressed intake air, delivering higher power and better fuel efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-6158
0R-6158 : Cat® Reman Turbocharger Cartridge
Check Price
Compare Alternate Parts
115-3306
This part:
115-3306: Basic Turbocharger
Length (in)

13.7

Height (in)

14.9

Description

Cat® Basic Turbocharger converts exhaust gas energy into compressed intake air, delivering higher power and better fuel efficiency

0R-6158
This part:
0R-6158: Cat® Reman Turbocharger Cartridge
Length (in)

14.9

Height (in)

12.9

Description

Cat Reman Turbocharger Cartridge

Related parts
2N-2765
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
Check Price
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert