Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components115-4144: Manifold-Exhaust
HomeEngineExhaust SystemExhaust Manifolds & Manifold Components115-4144: Manifold-Exhaust
115-4144: Manifold-Exhaust

Cat® Exhaust Manifold (End)

Brand: Cat

Product Images
115-4144: Manifold-Exhaust
115-4144: Manifold-Exhaust

Cat® Exhaust Manifold (End)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-4144

Units of Measure

USMetric
Material Description: Iron
Overall Width (in): 3.7
Overall Height (in): 2.4
Material: Ductile (Spheroidal) Iron
Overall Width (mm): 93.98
Overall Length (in): 9.5
Overall Height (mm): 60.96
Overall Length (mm): 241.3
View More
Compatible Models for part number 115-4144

TRUCK ENGINE

3116 3126

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

MOTOR GRADER

120H 135H NA 120H ES 120H NA 135H

TRACK-TYPE TRACTOR

DEUCE 30/30

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116

CHALLENGER

55 35 45

COMBINE

470 465 460

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

EXCAVATOR

322B L 320N 325B LN 320-A L 325-A FM L 325B L 320B 320-A S 320-A N 325-A 325 L 322B LN 320B S 322N 320B N 320B L 322-A LN 325-A L 322 LN 322C FM 322B 322C 320-A 322-A M318 320 L 322 L 325B 322-A L 322-A N M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced